(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Part Number |
---|
NRP125-SUS-S14 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,645.10 | 1 Piece(s) | 9 Day(s) or more | 10 | 125 | [Polypropylene] Polypropylene | Square Hole | No (With Grip Mounting Hole) | - | - | - | 47 | 29 | No | SUS303 | Square Hole | - | 14mm | - | - |
Loading...
Types of Handle | Morning Glory | Surface of Handle | No |
---|
Please check the type/dimensions/specifications of the part NRP125-SUS-S14 in the Round Rim-Type Engineering Plastic Handwheel (NRP, RP) series.
Part Number |
---|
NRP100-H12 |
NRP100-H13 |
NRP100-H14 |
NRP125-SUS-T10 |
NRP125-SUS-T12 |
NRP125-SUS-T16 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,821.12 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ12mm | - | - | - | ||
₹ 1,821.12 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ13mm | - | - | - | ||
₹ 1,821.12 | 1 Piece(s) | 9 Day(s) or more | 10 | 100 | [Polypropylene] Polypropylene | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | Presence (2 place) | FC Material | Shaft hole, press screw holes at two location | φ14mm | - | - | - | ||
₹ 3,987.24 | 1 Piece(s) | 9 Day(s) or more | 10 | 125 | [Polypropylene] Polypropylene | Female Thread | No (With Grip Mounting Hole) | - | - | - | 47 | 29 | No | SUS303 | Tapped Through Hole | - | - | M10 | - | ||
₹ 3,987.24 | 1 Piece(s) | 9 Day(s) or more | 10 | 125 | [Polypropylene] Polypropylene | Female Thread | No (With Grip Mounting Hole) | - | - | - | 47 | 29 | No | SUS303 | Tapped Through Hole | - | - | M12 | - | ||
₹ 3,987.24 | 1 Piece(s) | 9 Day(s) or more | 10 | 125 | [Polypropylene] Polypropylene | Female Thread | No (With Grip Mounting Hole) | - | - | - | 47 | 29 | No | SUS303 | Tapped Through Hole | - | - | M16 | - |