(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Part Number |
---|
RP100ER-HN10 |
RP100ER-HN11 |
RP100ER-HN12 |
RP100ER-HN13 |
RP100ER-HN14 |
RP100ER-HN15 |
RP100ER-HN16 |
RP100ER-HN17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) | ||
₹ 2,161.66 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | Presence | [Rotating] Rotation Type | [Polyamide] Polyamide | No | 43 | 27 | No | FC material | Shaft hole | - | - | - | With ER type rotating handle (made of cast metal) |
Loading...
Types of Handle | Morning Glory | Surface of Handle | No |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy