(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.
Part Number |
---|
NRP100-SUS-HN10 |
NRP100-SUS-HN11 |
NRP100-SUS-HN12 |
NRP100-SUS-HN13 |
NRP100-SUS-HN14 |
NRP100-SUS-HN15 |
NRP100-SUS-HN16 |
NRP100-SUS-HN17 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | D (Ø) | Material of Handle Material | Mounting Section Hole Drilling | Grip | Grip Type | Grip Material | Grip Surface | H (mm) | D1 (Ø) | Set Screw Thread Machining | Insert Material | Additional Work | Press Screw Hole Size | Square hole size | Tapped Through-hole Size | Nominal |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) | ||
₹ 3,574.56 | 1 Piece(s) | 10 Day(s) or more | 10 | 100 | [Steel] 00016 | Round hole (through hole) | No (With Grip Mounting Hole) | - | - | - | 43 | 27 | No | SUS303 | Shaft hole | - | - | - | With ER type rotating handle (made of SUS) |
Loading...
Types of Handle | Morning Glory | Surface of Handle | No |