(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Round Rim-Type Engineering Plastic Handwheel (NRP, RP) (Part Number)

Round Rim-Type Engineering Plastic Handwheel (NRP, RP)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,045₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A standard design plastic handwheel. Can be used with a variety of equipment and machinery. Available with or without the rotating handle.

Part Number
NRP125-HN12
NRP125-HN13
NRP125-HN14
NRP125-HN15
NRP125-HN16
NRP125-HN17
NRP125-HN18
NRP125-HN19
NRP125-HN20
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSD
(Ø)
Material of Handle Material Mounting Section Hole Drilling Grip Grip Type Grip Material Grip Surface H
(mm)
D1
(Ø)
Set Screw Thread Machining Insert Material Additional Work Press Screw Hole Size Square hole size Tapped Through-hole Size Nominal

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

₹ 2,019.96

1 Piece(s) 10 Day(s) or more 10125[Steel] 00016Round hole (through hole)No (With Grip Mounting Hole)---4729NoFC materialShaft hole---With ER type rotating handle (made of cast metal)

Loading...

  1. 1

Basic Information

Types of Handle Morning Glory Surface of Handle No