(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Aluminum Ball Grip (ALB)

Aluminum Ball Grip (ALB)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      972₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]·Ball fitting comfortably in hand. [Materials]·Aluminum.

Part Number
ALB16
ALB20
ALB25
ALB32
ALB40
ALB50
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

₹ 971.62

1 Piece(s) 5 Day(s) or more 10M41615

₹ 1,017.71

1 Piece(s) 5 Day(s) or more 10M52018

₹ 1,397.87

1 Piece(s) 5 Day(s) or more 10M62522

₹ 1,914.96

1 Piece(s) 5 Day(s) or more 10M83229

₹ 2,789.98

1 Piece(s) 5 Day(s) or more 10M104037

₹ 3,941.89

1 Piece(s) 5 Day(s) or more 10M125046
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNominal of Thread Grip thickness D
(mm)
Grip length
(mm)

Loading...

  1. 1

Basic Information

Types Fixed Shape Shape The shape of a ball Grip Material Aluminum
Grip surface Buffing Mounting Section Material Aluminum Mounting Section Surface Treatment No
Mounting Method Female Thread
X
whatsapp-qr whatsapp-icon
Close

Comparison list