(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
[Features]
· Rotational direction positioning part.
· With 2 serration locks in combination 6° and the adjustment multiple angle, that is 2, 3, 5, 6, 10, 12, 15, 20, 30 can be positioned.
· At the center of the serration lock, the reamer hole and female thread have been machined.
· In serration lock sets there are 2 types of system
· Choose from 2 types of installation methods for machinery / equipment.
· Used in conjunction with serration lock use guide LXP, rotation operation in loosened serration lock state is easy.
· Used in conjunction with serration lock use spring LXP when the serration lock is loosened, serration engagement releases.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
LXP-22-M-A |
LXP-22-M-B |
LXP-22-R-A |
LXP-22-R-B |
LXP-27-M-A |
LXP-27-M-B |
LXP-27-R-A |
LXP-27-R-B |
LXP-32-M-A |
LXP-32-M-B |
LXP-32-R-A |
LXP-32-R-B |
LXP-40-M-A |
LXP-40-M-B |
LXP-40-R-A |
LXP-40-R-B |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Mounting | O.D. |
---|---|---|---|---|---|---|---|---|
₹ 3,951.91 | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | Front Surface | 22 | ||
₹ 3,986.55 | 1 Piece(s) | 5 Day(s) or more | 10 | Female Thread | Back | 22 | ||
₹ 3,951.91 | 1 Piece(s) | 8 Day(s) or more | 10 | Reamer Hole | Front Surface | 22 | ||
₹ 3,986.55 | 1 Piece(s) | 8 Day(s) or more | 10 | Reamer Hole | Back | 22 | ||
₹ 3,976.36 | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | Front Surface | 27 | ||
₹ 3,977.89 | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | Back | 27 | ||
₹ 4,009.84 | 1 Piece(s) | 8 Day(s) or more | 10 | Reamer Hole | Front Surface | 27 | ||
₹ 4,011.36 | 1 Piece(s) | 5 Day(s) or more | 10 | Reamer Hole | Back | 27 | ||
₹ 4,593.56 | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | Front Surface | 32 | ||
₹ 4,595.47 | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | Back | 32 | ||
₹ 4,593.56 | 1 Piece(s) | 8 Day(s) or more | 10 | Reamer Hole | Front Surface | 32 | ||
₹ 4,595.47 | 1 Piece(s) | 8 Day(s) or more | 10 | Reamer Hole | Back | 32 | ||
₹ 4,696.91 | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | Front Surface | 40 | ||
₹ 4,794.64 | 1 Piece(s) | 8 Day(s) or more | 10 | Female Thread | Back | 40 | ||
₹ 4,696.91 | 1 Piece(s) | 8 Day(s) or more | 10 | Reamer Hole | Front Surface | 40 | ||
₹ 4,699.55 | 1 Piece(s) | 8 Day(s) or more | 10 | Reamer Hole | Back | 40 |
Part Number |
---|
Loading...
Type | Angle Adjusting Units |
---|
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy