(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
[Features]
· Index mechanism with lever.
· Excellent operability.
· LXY‐B-single lever.
· LXY‐C-doubnle lever.
· 6° and the adjustment multiple angle, that is 2, 3, 5, 6, 10, 12, 15, 20, 30 can be positioned.
· Mechanism with superior durability with positioning etc. by pin providing accuracy unobtainable with other methods.
· Scales and symbol marks can be engraved.
Part Number |
---|
LXY-44XC10-B |
LXY-44XC12-B |
LXY-52XC16-B |
LXY-52XC16-C |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Type | Hole diameter | O.D. |
---|---|---|---|---|---|---|---|---|
₹ 15,951.47 | 1 Piece(s) | 8 Day(s) or more | 10 | Single lever | 10 | 44 | ||
₹ 15,951.47 | 1 Piece(s) | 8 Day(s) or more | 10 | Single lever | 12 | 44 | ||
₹ 18,134.51 | 1 Piece(s) | 8 Day(s) or more | 10 | Single lever | 16 | 52 | ||
₹ 22,422.62 | 1 Piece(s) | 8 Day(s) or more | 10 | Double Lever | 16 | 52 |
Part Number |
---|
Loading...
Type | Angle Adjusting Units |