(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Ball Buttons, BB

Ball Buttons, BB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      401₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Please use these ball buttons when the receiving sides require abrasion-resistance or accurate positioning.
· These are especially effective for heavy load plungers.
· Usable for ball-type and also pin-type plungers.
· Heat-treated and polished.
· Easy to press fit and drive in.
· Implement transition fit or interference fit holes for installing the ball buttons (BB).
· Material/finishing: SK4 (hardness: 60–62 HRX).

 
Part Number
BB-4
BB-5
BB-6
BB-8
BB-10
BB-12
BB-16
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipO.D.
(φ)

₹ 400.85

1 Piece(s) 8 Day(s) or more 4

₹ 404.87

1 Piece(s) 5 Day(s) or more 5

₹ 405.25

1 Piece(s) 5 Day(s) or more 6

₹ 406.00

1 Piece(s) 5 Day(s) or more 8

₹ 499.56

1 Piece(s) 5 Day(s) or more 10

₹ 559.05

1 Piece(s) 8 Day(s) or more 12

₹ 698.29

1 Piece(s) 8 Day(s) or more 16

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon