(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 4:30 2/3 to 3:30 (IST) 3/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flex Holder_YSB

Flex Holder_YSB
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      5,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Uses Neidhardt rubber springs for unique non-linear spring characteristics.
· Automatically adjusts belt tension.
· Can be easily mounted with 1 bolt (included).
· Rotates 360°, and the position of the idler can be freely adjusted.
· Maximum allowable twist angle is ±32°.
· The operating temperature range is from -42°C to +85°C.
· Material and finishing: Steel, trivalent chromate processing.

Part Number
YSB-9
YSB-14
YSB-32
YSB-82
YSB-150
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Load
(N)

₹ 5,215.15

1 Piece(s) 5 Day(s) or more 1090

₹ 5,894.89

1 Piece(s) 5 Day(s) or more 10140

₹ 6,632.89

1 Piece(s) 8 Day(s) or more 10320

₹ 10,942.93

1 Piece(s) 8 Day(s) or more 10820

₹ 19,158.18

1 Piece(s) 8 Day(s) or more 101500
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Load
(N)

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list