(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Flex Holder, YSA

Flex Holder, YSA
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,836₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

[Features]
· Uses Neidhardt rubber springs for unique non-linear spring characteristics.
· Automatically adjusts belt tension.
· The rubber spring part and the driver mounting arm can be assembled in any of four directions.
· Also, the rubber spring part can be adjusted while still fixed to machinery.
· Maximum allowable twist angle is ±30°.
· The operating temperature range is from -42°C to +85°C.
· The material and finishing are: SS400 and bright chromate plating for the main body, and the rubber is NR.

Part Number
YSA-15
YSA-30
YSA-60
YSA-60B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Load
(N)
Installation Hole Dia.
(mm)

₹ 2,835.67

1 Piece(s) 5 Day(s) or more 1015010.3

₹ 3,402.58

1 Piece(s) 5 Day(s) or more 1030010.3

₹ 5,484.18

1 Piece(s) 8 Day(s) or more 1060010.3

₹ 5,638.22

1 Piece(s) 8 Day(s) or more 1060012.3
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMax. Load
(N)
Installation Hole Dia.
(mm)

Loading...

  1. 1
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language