(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
*The CAD data for this series is being revised. This will be available as soon as modifications are complete
Part Number |
---|
FCFA-8C-8 |
FCFA-10C-10 |
FCFA-12C-12 |
FCFA-15C-15 |
FCFA-20C-20 |
FCFS-8C-8 |
FCFS-10C-10 |
FCFS-12C-12 |
FCFS-15C-15 |
FCFS-20C-20 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Post Dia. (mm) | Material | Included Bolt Size |
---|---|---|---|---|---|---|---|
₹ 3,951.82 | 1 Piece(s) | 8 Day(s) or more | 8 | Aluminum | M3 | ||
₹ 3,950.67 | 1 Piece(s) | 8 Day(s) or more | 10 | Aluminum | M3 | ||
₹ 4,178.02 | 1 Piece(s) | 8 Day(s) or more | 12 | Aluminum | M3 | ||
₹ 4,896.87 | 1 Piece(s) | 8 Day(s) or more | 15 | Aluminum | M4 | ||
₹ 6,037.15 | 1 Piece(s) | 8 Day(s) or more | 20 | Aluminum | M5 | ||
₹ 5,957.09 | 1 Piece(s) | 8 Day(s) or more | 8 | Stainless Steel | M3 | ||
₹ 5,953.31 | 1 Piece(s) | 8 Day(s) or more | 10 | Stainless Steel | M3 | ||
₹ 6,909.80 | 1 Piece(s) | 8 Day(s) or more | 12 | Stainless Steel | M3 | ||
₹ 8,952.91 | 1 Piece(s) | 8 Day(s) or more | 15 | Stainless Steel | M4 | ||
₹ 13,152.71 | 1 Piece(s) | 8 Day(s) or more | 20 | Stainless Steel | M5 |
Loading...
Type | Flexible(Rotation) | Post Shape | Round / Square | Surface Treatment | Barrel Grinding |
---|---|---|---|---|---|
Combined-Post Dia. | Equal Dia. |