(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
Cross Bracket, FBCA/FBCS

Cross Bracket, FBCA/FBCS
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,846₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· Bracket which connects the side panel or aluminum frame of the transport line to the shaft.
· Compatible with the groove pitch and thread diameter of the fastening nuts in commercially available aluminum frames.
· Clamping type.
· Allows the shaft to be easily mounted and removed.
· Does not damage the shaft.
· Mounting of the bracket and fixing of the shaft can be carried out at the same time.
· Made from lightweight aluminum and stainless steel with excellent corrosion resistance.
· FBCA-C - aluminum.
· FBCS-C - Stainless Steel
· Can be used for both round shafts and square shafts.

 
Part Number
FBCA-M4-10-C
FBCA-M4-12-C
FBCA-M5-10-C
FBCA-M5-12-C
FBCA-M6-10-C
FBCA-M6-12-C
FBCA-M6-15-C
FBCA-M8-10-C
FBCA-M8-12-C
FBCA-M8-15-C
FBCA-M8-20-C
FBCS-M4-10-C
FBCS-M4-12-C
FBCS-M5-10-C
FBCS-M5-12-C
FBCS-M6-10-C
FBCS-M6-12-C
FBCS-M6-15-C
FBCS-M8-10-C
FBCS-M8-12-C
FBCS-M8-15-C
FBCS-M8-20-C
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipHole diameter D (D1)
(mm)
Material Hole Pitch P2 (mm)
(mm)
Included Bolt Size

₹ 1,845.80

1 Piece(s) 8 Day(s) or more 10A606320M4×16

₹ 1,891.31

1 Piece(s) 8 Day(s) or more 12A606320M4×20

₹ 1,855.56

1 Piece(s) 5 Day(s) or more 10A606320M5×16

₹ 1,935.51

1 Piece(s) 5 Day(s) or more 12A606320M5×20

₹ 1,949.80

1 Piece(s) 5 Day(s) or more 10A606330M6×20

₹ 1,949.04

1 Piece(s) 5 Day(s) or more 12A606330M6×20

₹ 2,015.42

1 Piece(s) 5 Day(s) or more 15A606330M6×22

₹ 2,277.18

1 Piece(s) 8 Day(s) or more 10A606340M8×25

₹ 2,276.42

1 Piece(s) 8 Day(s) or more 12A606340M8×25

₹ 2,274.53

1 Piece(s) 8 Day(s) or more 15A606340M8×25

₹ 2,467.27

1 Piece(s) 8 Day(s) or more 20A606340M8×30

₹ 2,659.42

1 Piece(s) 8 Day(s) or more 10SUS30420M4×16

₹ 2,804.56

1 Piece(s) 8 Day(s) or more 12SUS30420M4×20

₹ 2,659.42

1 Piece(s) 8 Day(s) or more 10SUS30420M5×16

₹ 2,859.85

1 Piece(s) 5 Day(s) or more 12SUS30420M5×20

₹ 3,002.07

1 Piece(s) 8 Day(s) or more 10SUS30430M6×20

₹ 2,998.85

1 Piece(s) 8 Day(s) or more 12SUS30430M6×20

₹ 3,232.15

1 Piece(s) 8 Day(s) or more 15SUS30430M6×22

₹ 4,005.22

1 Piece(s) 8 Day(s) or more 10SUS30440M8×25

₹ 4,002.56

1 Piece(s) 8 Day(s) or more 12SUS30440M8×25

₹ 3,998.04

1 Piece(s) 8 Day(s) or more 15SUS30440M8×25

₹ 4,697.82

1 Piece(s) 8 Day(s) or more 20SUS30440M8×30

Loading...

  1. 1
X
whatsapp-qr whatsapp-icon