(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Wheel HR Series

Wheel HR Series
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      582₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Rubber wheels for low-floor heavy-duty casters.
[Features]
·It is used in a wide range of applications both indoors and outdoors.
·Good cushioning properties ensure stable running performance even on slightly bumpy road surfaces.
·Part number used: THH·KHH.
·wheel hardness: 85HS.
·Operating Temperature: -40 to +80°C .

Part Number
HR-50
HR-65
HR-75
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSWheel Outer Dia.
(Ø)
Width of Wheel
(mm)
Hole Diameter
(Ø)
Width of Hub
(mm)

₹ 582.27

1 Piece(s) 8 Day(s) or more 105028832

₹ 1,184.29

1 Piece(s) 8 Day(s) or more 1065361242

₹ 1,320.53

1 Piece(s) 8 Day(s) or more 1075361242

Loading...

  1. 1

Basic Information

Wheel Type Integrated Tire Material Rubber Bearing None