(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 13:30 to 19:00 (IST) 29/3/2020. We apologize for the inconvenience.

Stainless Steel General-Purpose 20K wafer Check Valve

Part Number

Configured Part Number is shown.

 
Part Number
20UWS-50A
20UWS-65A
20UWS-80A
20UWS-100A
20UWS-125A
20UWS-150A
20UWS-200A
20UWS-250A
20UWS-300A
Part NumberVolume DiscountDays to ShipSupply Side, Tube Flange Nominal Control Side, Tube Flange Nominal
89 Day(s) or more 2B(50A)2B(50A)
89 Day(s) or more 2 1/2B(65A)2 1/2B(65A)
89 Day(s) or more 3B(80A)3B(80A)
89 Day(s) or more 4B(100A)4B(100A)
89 Day(s) or more 5B(125A)5B(125A)
89 Day(s) or more 6B(150A)6B(150A)
89 Day(s) or more 8B(200A)8B(200A)
89 Day(s) or more 10B(250A)10B(250A)
89 Day(s) or more 12B(300A)12B(300A)

Loading...

  1. 1

Basic Information

Type Swing type Applicable Fluid Water / Air / Oil Nominal Pressure 20K
Main Body SCS13A + Metal Sheet Supply Side, Connection Type Flange Control Side, Connection Type Flange
Max. Operating Pressure(MPa) 3.33

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)