(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Due to lockdown and flight suspension, we are suspending receipt of order and delivery. We'll keep updating about further developments. For any assistance, please send e-mail to CS@misumi.co.in or Contact us with +91 99997 50182, +91 92058 23898, +91 79824 52449 (09:00-17:30 Mon-Sat). We apologize for the inconvenience caused.

3H valve 3 port poppet type 3AC/3AP series 3A- *6

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
3AC-06E-[10,​11,​12,​20,​22,​24][L1,​S4,​SG,​SO,​T1,​TG,​TO]
3AP-06E-[10,​11,​12,​20,​22,​24][L1,​S4,​SG,​SO,​T1,​TG,​TO]
Part NumberVolume DiscountDays to ShipSwitching Type Voltage Manual Switch
89 Day(s) or more 2-position Normally ClosedDC12V / DC24V / AC100V / AC110V / AC200V / AC220VNo
89 Day(s) or more 2-position Normally OpenDC12V / DC24V / AC100V / AC110V / AC200V / AC220VNon-Locking

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Number of Ports 3-port valve
Mounting Orientation Direct Specifications Standard / Oil-Free Number of Solenoids Single
Status at Power Off Self-holding Pipe Port Type G Plumbing Thread Nominal 1/8
Driving Type Linear Motion Type Poppet Seal Type Soft seal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)