(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L) (Part Number)

XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,559₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Low particle. Chemical resistant SUS316L made. Backlash "0"

Part Number
XSTS-40C-12X18
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

₹ 37,321.64

1 Piece(s) 15 Day(s) or more 10121840565.01~10.00High torsional rigidity / High Torque / Backlash 0 / Heat Resistant / Clean circumstance / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment820.20.02~0.215000+0.5/-0.59.0×10-5

Loading...

  1. 1

Basic Information

Type Slit type Application Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Product Category Coupling body

Please check the type/dimensions/specifications of the part XSTS-40C-12X18 in the XSTS/XWSS Clean, Vacuum, Heat-Resistance Support Coupling - Slit Type (SUS316L) series.

Product variants

Part Number
XSTS-25C-8X10
XSTS-32C-14X14
XWSS-25C-5X10
XWSS-25C-5X6
XWSS-25C-8X10
XWSS-32C-8X14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)

₹ 14,673.13

1 Piece(s) 13 Day(s) or more 1081025311.01~3.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment220.150.02~0.225000+0.4/-0.47.1×10-6

₹ 16,670.15

1 Piece(s) 15 Day(s) or more 10141432413.01~5.00High Torque / High torsional rigidity / Backlash 0 / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Eccentricity / Axial Misalignment3.520.150.02~0.219000+0.5/-0.52.7×10-5

₹ 10,559.13

1 Piece(s) 34 Day(s) or more 1051025251.01~3.00High Torque / High torsional rigidity / Backlash 0 / Small / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Axial Misalignment21--25000+0.2/-0.26.3×10-6

₹ 10,559.13

1 Piece(s) 34 Day(s) or more 105625251.01~3.00High Torque / High torsional rigidity / Backlash 0 / Small / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Axial Misalignment21--25000+0.2/-0.26.3×10-6

₹ 10,559.13

1 Piece(s) 13 Day(s) or more 1081025251.01~3.00High Torque / High torsional rigidity / Backlash 0 / Small / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Axial Misalignment21--25000+0.2/-0.26.3×10-6

₹ 13,987.82

1 Piece(s) 15 Day(s) or more 1081432323.01~5.00High Torque / High torsional rigidity / Backlash 0 / Small / Clean circumstance / Heat Resistant / Vacuum EnvironmentAngular Misalignment / Axial Misalignment3.51--19000+0.2/-0.22.2×10-5