(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 30/6/2024 to 3:30 (IST) 1/7/2024. We apologize for the inconvenience.

MLR Rigid Couplings (Part Number)

MLR Rigid Couplings
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,215₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Long type, zero backlash, and all stainless type are standardized rigid type.
[Features]
· Long type rigid coupling.
· It can also be used as a joint that adds shafts.
· There are two types: aluminum alloy and stainless steel.
· Clamping type and semi-split type are available.
[Applications]
· For cleaning equipment/transportation equipment, etc.

Part Number
MLR-32V-15-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 3,949.60

1 Piece(s) 8 Day(s) or more 105.01~10.0015153240[Aluminum] A201710190001.0×10-5Semi-split typeStandard Shaft BoreNo

Loading...

  1. 1

Basic Information

Application Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000 Features High torsional rigidity / High Torque / Backlash 0

Please check the type/dimensions/specifications of the part MLR-32V-15-15 in the MLR Rigid Couplings series.

Frequently asked question (FAQ)

Question: What kind of applications do I use the product for?
Answer: This is recommended when positioning accuracy is required. Stainless steel types are also available as standard, suitable for use with food and healthcare products as well.
Question: Is there recommended tolerance for the insertion shaft?
Answer: The recommended tolerances for the applicable shaft diameter are h6 and h7.

Product variants

Part Number
MLR-16V-6-6
MLR-20C-6-6
MLR-20C-6-7-BT
MLRS-16C-5-5
MLRS-16C-5-6
MLRS-16C-6-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSAllowable Torque Range
(N•m)
Shaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Body Material Allowable Torque
(N•m)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 2,667.84

1 Piece(s) 8 Day(s) or more 100.05~1.00661622[Aluminum] A20171390003.5×10-7Semi-split typeStandard Shaft BoreNo

₹ 2,486.04

1 Piece(s) 8 Day(s) or more 101.01~3.00662024[Aluminum] A20172.5310009.2×10-7Clamping TypeStandard Shaft BoreNo

₹ 7,190.22

1 Piece(s) 9 Day(s) or more 101.01~3.00672024[Aluminum] A20172.5310009.2×10-7Clamping TypeAdditional Work Shaft HoleNo

₹ 3,424.91

1 Piece(s) 8 Day(s) or more 100.05~1.00551622[Stainless Steel] SUS3030.3390008.9×10-7Clamping TypeStandard Shaft BoreNo

₹ 3,424.91

1 Piece(s) 8 Day(s) or more 100.05~1.00561622[Stainless Steel] SUS3030.3390008.9×10-7Clamping TypeStandard Shaft BoreNo

₹ 3,424.91

1 Piece(s) 8 Day(s) or more 100.05~1.00661622[Stainless Steel] SUS3030.3390008.9×10-7Clamping TypeStandard Shaft BoreNo