(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MHW Flexible Coupling Disk Type (Part Number)

MHW Flexible Coupling Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      6,725₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Backlash "0"

[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MHW-63C-16-18-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 13,995.67

1 Piece(s) 8 Day(s) or more 10161863585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreD2 Hole

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 2
Product Category Coupling body Disc Material SUS301 Construction Clamping Type

Please check the type/dimensions/specifications of the part MHW-63C-16-18-KT in the MHW Flexible Coupling Disk Type series.

Product variants

Part Number
MHW-32C-6-10
MHW-32C-6-6
MHW-32C-6-7-BT
MHW-63C-16-19
MHW-63C-16-19-KT
MHW-63C-16-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Allowable Lateral Misalignment Range
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 6,724.51

1 Piece(s) 8 Day(s) or more 1061032401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Standard Shaft BoreNA

₹ 6,724.51

1 Piece(s) 8 Day(s) or more 106632401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Standard Shaft BoreNA

₹ 8,928.75

1 Piece(s) 8 Day(s) or more 106732401.01~3.0010001~7800020.150.02~0.219000±0.46.2×10-6Additional Work Shaft HoleNA

₹ 12,587.62

1 Piece(s) 8 Day(s) or more 10161963585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreNA

₹ 13,995.67

1 Piece(s) 8 Day(s) or more 10161963585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreD2 Hole

₹ 12,587.62

1 Piece(s) 8 Day(s) or more 10162063585.01~10.004001~10000100.30.21~0.4010000±0.81.1×10-4Standard Shaft BoreNA