(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Backlash "0"
[Features]
· Disk type flexible coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
Part Number |
---|
MHW-50C-16-KT-16-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 13,879.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 16 | 50 | 52 | 5.01~10.00 | 10001~78000 | 7.5 | 0.2 | 0.02~0.2 | 12000 | ±0.6 | 4.6 × 10-5 | Standard Shaft Bore | Both Sides |
Loading...
Type | Disc Type | Application | Standard / Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 2 |
Product Category | Coupling body | Disc Material | SUS301 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MHW-50C-16-KT-16-KT in the MHW Flexible Coupling Disk Type series.
Part Number |
---|
MHW-32C-6-10 |
MHW-32C-6-6 |
MHW-32C-6-7-BT |
MHW-50C-16-KT-17-BT |
MHW-50C-16-KT-17-BT-KT |
MHW-50C-16-KT-18 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Allowable Lateral Misalignment Range (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,724.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 10 | 32 | 40 | 1.01~3.00 | 10001~78000 | 2 | 0.15 | 0.02~0.2 | 19000 | ±0.4 | 6.2×10-6 | Standard Shaft Bore | NA | ||
₹ 6,724.51 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 6 | 32 | 40 | 1.01~3.00 | 10001~78000 | 2 | 0.15 | 0.02~0.2 | 19000 | ±0.4 | 6.2×10-6 | Standard Shaft Bore | NA | ||
₹ 8,928.75 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 7 | 32 | 40 | 1.01~3.00 | 10001~78000 | 2 | 0.15 | 0.02~0.2 | 19000 | ±0.4 | 6.2×10-6 | Additional Work Shaft Hole | NA | ||
₹ 13,879.15 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 17 | 50 | 52 | 5.01~10.00 | 10001~78000 | 7.5 | 0.2 | 0.02~0.2 | 12000 | ±0.6 | 4.6 × 10-5 | Additional Work Shaft Hole | D1 Hole | ||
₹ 16,486.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 17 | 50 | 52 | 5.01~10.00 | 10001~78000 | 7.5 | 0.2 | 0.02~0.2 | 12000 | ±0.6 | 4.6 × 10-5 | Additional Work Shaft Hole | Both Sides | ||
₹ 11,271.35 | 1 Piece(s) | 8 Day(s) or more | 10 | 16 | 18 | 50 | 52 | 5.01~10.00 | 10001~78000 | 7.5 | 0.2 | 0.02~0.2 | 12000 | ±0.6 | 4.6 × 10-5 | Standard Shaft Bore | D1 Hole |