(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
[Features]
· Isokinetic
· Backlash "0"
· The all stainless type is also standardized.
· Bellows allow eccentricity, declination and end play.
· Constant speed rotation even if there is misalignment.
· There are two types of bellows, phosphor bronze and stainless steel.
[Use]
· For encoders, etc.
Part Number |
---|
MFBS-32-8-10-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Bellows Material | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 8,453.27 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 10 | 32 | 42 | 1.01~3.00 | [Stainless Steel] SUS303 | 3 | 2 | 0.2 | 19000 | [Stainless Steel] SUS316L | +0.8/-2.5 | 2.1×10-5 | Set Screw Type | Standard Shaft Bore | D2 Hole |
Loading...
Type | Bellows Type | Application | Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Maximum Range of Rotation Number(r/min) | 10001~78000 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part MFBS-32-8-10-KT in the MFB Flexible Coupling - Bellows Type series.
Part Number |
---|
MFB-12-3-6 |
MFB-12-3-6.35-BT |
MFB-12-4-4 |
MFBS-32-8-11-BT |
MFBS-32-8-11-BT-KT |
MFBS-32-8-12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Body Material | Normal Torque (N•m) | Allowable Angular Misalignment (deg) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Bellows Material | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 1,861.93 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 6 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 4,231.49 | 1 Piece(s) | 8 Day(s) or more | 10 | 3 | 6.35 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
₹ 1,861.93 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 12 | 23.5 | 0.05~1.00 | [Aluminum] A2017 | 0.3 | 1.5 | 0.1 | 52000 | C5191 | +0.4/-1.2 | 9.0×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 8,453.27 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 11 | 32 | 42 | 1.01~3.00 | [Stainless Steel] SUS303 | 3 | 2 | 0.2 | 19000 | [Stainless Steel] SUS316L | +0.8/-2.5 | 2.1×10-5 | Set Screw Type | Additional Work Shaft Hole | NA | ||
₹ 11,639.69 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 11 | 32 | 42 | 1.01~3.00 | [Stainless Steel] SUS303 | 3 | 2 | 0.2 | 19000 | [Stainless Steel] SUS316L | +0.8/-2.5 | 2.1×10-5 | Set Screw Type | Additional Work Shaft Hole | D2 Hole | ||
₹ 5,437.58 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 12 | 32 | 42 | 1.01~3.00 | [Stainless Steel] SUS303 | 3 | 2 | 0.2 | 19000 | [Stainless Steel] SUS316L | +0.8/-2.5 | 2.1×10-5 | Set Screw Type | Standard Shaft Bore | NA |