(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MFB Flexible Coupling - Bellows Type (Part Number)

MFB Flexible Coupling - Bellows Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,862₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

[Features]
· Isokinetic
· Backlash "0"
· The all stainless type is also standardized.
· Bellows allow eccentricity, declination and end play.
· Constant speed rotation even if there is misalignment.
· There are two types of bellows, phosphor bronze and stainless steel.
[Use]
· For encoders, etc.

Part Number
MFBS-25C-10-KT-10-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Bellows Material Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 11,070.15

1 Piece(s) 8 Day(s) or more 1010102536.51.01~3.00[Stainless Steel] SUS303220.1525000[Stainless Steel] SUS316L+0.6/-1.86.9×10-6Clamping TypeStandard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Bellows Type Application Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Maximum Range of Rotation Number(r/min) 10001~78000 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MFBS-25C-10-KT-10-KT in the MFB Flexible Coupling - Bellows Type series.

Product variants

Part Number
MFB-12-3-6
MFB-12-3-6.35-BT
MFB-12-4-4
MFBS-25C-8-10
MFBS-25C-8-10-KT
MFBS-25C-8-8
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Body Material Normal Torque
(N•m)
Allowable Angular Misalignment
(deg)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Bellows Material Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 1,861.93

1 Piece(s) 8 Day(s) or more 10361223.50.05~1.00[Aluminum] A20170.31.50.152000C5191+0.4/-1.29.0×10-8Set Screw TypeStandard Shaft BoreNA

₹ 4,231.49

1 Piece(s) 8 Day(s) or more 1036.351223.50.05~1.00[Aluminum] A20170.31.50.152000C5191+0.4/-1.29.0×10-8Set Screw TypeAdditional Work Shaft HoleNA

₹ 1,861.93

1 Piece(s) 8 Day(s) or more 10441223.50.05~1.00[Aluminum] A20170.31.50.152000C5191+0.4/-1.29.0×10-8Set Screw TypeStandard Shaft BoreNA

₹ 7,559.42

1 Piece(s) 8 Day(s) or more 108102536.51.01~3.00[Stainless Steel] SUS303220.1525000[Stainless Steel] SUS316L+0.6/-1.86.9×10-6Clamping TypeStandard Shaft BoreNA

₹ 10,540.04

1 Piece(s) 8 Day(s) or more 108102536.51.01~3.00[Stainless Steel] SUS303220.1525000[Stainless Steel] SUS316L+0.6/-1.86.9×10-6Clamping TypeStandard Shaft BoreD2 Hole

₹ 7,559.42

1 Piece(s) 5 Day(s) or more 10882536.51.01~3.00[Stainless Steel] SUS303220.1525000[Stainless Steel] SUS316L+0.6/-1.86.9×10-6Clamping TypeStandard Shaft BoreNA