(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Compact Piston Regulator RA800 Series

Compact Piston Regulator RA800 Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

A compact, lightweight regulator with improved operability. Note: This series is being modified in CAD data. Please wait till the corrections are done.

[Features]
· A compact, lightweight regulator with improved operability

Part Number
RA800-[6,​8]
RA800-[6,​8]-G
RA800-[6,​8]-L
RA800-[6,​8]-L-G
RA800-[6,​8]-LN
RA800-[6,​8]-LN-G
RA800-[6,​8]-N
RA800-[6,​8]-N-G
RA800-[6,​8]-P
RA800-[6,​8]-P-B
RA800-[6,​8]-P-G
RA800-[6,​8]-P-GB
RA800-[6,​8]-PL
RA800-[6,​8]-PL-B
RA800-[6,​8]-PL-G
RA800-[6,​8]-PL-GB
RA800-[6,​8]-PLN
RA800-[6,​8]-PLN-B
RA800-[6,​8]-PLN-G
RA800-[6,​8]-PLN-GB
RA800-[6,​8]-PN
RA800-[6,​8]-PN-B
RA800-[6,​8]-PN-G
RA800-[6,​8]-PN-GB
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Bracket Panel Mount Pressure Range Pressure Gauge

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NANo Nut0.05 to 0.7 MPaNA

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NANo Nut0.05 to 0.7 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NANo Nut0.05 to 0.35 MPaNA

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NANo Nut0.05 to 0.35 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NANo Nut0.05 to 0.35 MPaNA

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NANo Nut0.05 to 0.35 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NANo Nut0.05 to 0.7 MPaNA

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NANo Nut0.05 to 0.7 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NAWith Nut0.05 to 0.7 MPaNA

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.7 MPaNA

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NAWith Nut0.05 to 0.7 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.7 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NAWith Nut0.05 to 0.35 MPaNA

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.35 MPaNA

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4NAWith Nut0.05 to 0.35 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more PresenceRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.35 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NAWith Nut0.05 to 0.35 MPaNA

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.35 MPaNA

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NAWith Nut0.05 to 0.35 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.35 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NAWith Nut0.05 to 0.7 MPaNA

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.7 MPaNA

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4NAWith Nut0.05 to 0.7 MPaPressure Gauge Attached

-

1 Piece(s) 13 Day(s) or more NoRc1/8 / 1/4Brackets IncludedWith Nut0.05 to 0.7 MPaPressure Gauge Attached
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipAdverse Current Function Supply Side, Connection Type Supply Side, Connection Dia. Bracket Panel Mount Pressure Range Pressure Gauge

Loading...

  1. 1

Basic Information

Regulator, Pressure Boosting Valve Regulator Regulator Type Standard Applicable Fluid Air
Shape Standard Operating Environment Standard Set Pressure Range(MPa) 0.05~0.85
Max. Operating Pressure(MPa) 1.0
X
whatsapp-qr whatsapp-icon
Close

Comparison list