(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
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
XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type (Part Number)

XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vibration absorption, high torque, high responsiveness, backlash "0"

[Features]
· Rubber type optimally designed for actuator flexible coupling, with high damping capacity.
· High precision positioning in a short time is possible.
· Completely unified structure, coupling molded hubs on both sides with high damping capacity rubber.
· High damping capacity shape of the rubber is designed by analysis, using the latest finite element method to achieve high torsional rigidity, and high torque.
· In addition, by concentrating the stress near the inner diameter of the clasp uniformly throughout, a long-life design is achieved.

Part Number
XGS-30CS-8-15
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 3,737.25

1 Piece(s) 8 Day(s) or more 1081530303.01~5.00High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment3.30.2Coupling body21000±0.35.3×10-6Single clamp typeStandard Shaft BoreNA

Loading...

  1. 1

Basic Information

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Body Material A2017 Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material HNBR Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part XGS-30CS-8-15 in the XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type series.

Product variants

Part Number
XGL-15C-3-6-BT
XGL-15C-4-4-BT
XGL-15C-4-5-BT
XGS-30CS-8-8
XGS-30CS-8-9-BT
XGS-30CS-9-BT-10-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 7,811.69

1 Piece(s) 8 Day(s) or more 103615301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

₹ 7,811.69

1 Piece(s) 8 Day(s) or more 104415301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

₹ 7,811.69

1 Piece(s) 8 Day(s) or more 104515301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

₹ 3,737.25

1 Piece(s) 8 Day(s) or more 108830303.01~5.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment3.30.2Coupling body21000±0.35.3×10-6Single clamp typeStandard Shaft BoreNA

₹ 8,541.67

1 Piece(s) 8 Day(s) or more 108930303.01~5.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment3.30.2Coupling body21000±0.35.3×10-6Single clamp typeAdditional Work Shaft HoleNA

₹ 8,541.67

1 Piece(s) 7 Day(s) or more 1091030303.01~5.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment3.30.2Coupling body21000±0.35.3×10-6Single clamp typeAdditional Work Shaft HoleNA
X
whatsapp-qr whatsapp-icon