(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Please note that the MISUMI India offices and warehouses will remain closed from Oct 31st to Nov 3rd due to the Diwali festival.
    Please note that the MISUMI Pune office and warehouse will be closed on November 20th due to the state election.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type (Part Number)

XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,413₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Vibration absorption, high torque, high responsiveness, backlash "0"

[Features]
· Rubber type optimally designed for actuator flexible coupling, with high damping capacity.
· High precision positioning in a short time is possible.
· Completely unified structure, coupling molded hubs on both sides with high damping capacity rubber.
· High damping capacity shape of the rubber is designed by analysis, using the latest finite element method to achieve high torsional rigidity, and high torque.
· In addition, by concentrating the stress near the inner diameter of the clasp uniformly throughout, a long-life design is achieved.

Part Number
XGS-27CS-10-KT-10-KT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 8,384.96

1 Piece(s) 7 Day(s) or more 10101027271.01~3.00High torsional rigidity / High Torque / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeStandard Shaft BoreBoth Sides

Loading...

  1. 1

Basic Information

Type Vibration Damping Rubber Type Application Standard / Servo Motor / Stepping Motor Maximum Range of Rotation Number(r/min) 10001~78000
Body Material A2017 Allowable Angular Misalignment(deg) 1.5 Allowable Lateral Misalignment Range(mm) 0.02~0.2
Buffer Material HNBR Operating Temperature Range(°C) -20::80

Please check the type/dimensions/specifications of the part XGS-27CS-10-KT-10-KT in the XGT/XGL/XGS Flexible Coupling - High-Damping Capacity Rubber Type series.

Product variants

Part Number
XGL-15C-3-6-BT
XGL-15C-4-4-BT
XGL-15C-4-5-BT
XGS-27CS-11-BT-11-BT
XGS-27CS-11-BT-12-BT
XGS-27CS-11-BT-13-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Features Allowable Misalignment Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Product Category Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 7,811.69

1 Piece(s) 8 Day(s) or more 103615301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

₹ 7,811.69

1 Piece(s) 8 Day(s) or more 104415301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

₹ 7,811.69

1 Piece(s) 8 Day(s) or more 104515301.01~3.00High Torque / Backlash 0 / Vibration Absorption-1.10.15-42000±0.23.3×10-7Double clamp typeAdditional Work Shaft HoleNA

₹ 8,384.96

1 Piece(s) 7 Day(s) or more 10111127271.01~3.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeAdditional Work Shaft HoleNA

₹ 8,384.96

1 Piece(s) 7 Day(s) or more 10111227271.01~3.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeAdditional Work Shaft HoleNA

₹ 8,384.96

1 Piece(s) 7 Day(s) or more 10111327271.01~3.00High Torque / High torsional rigidity / Backlash 0 / Vibration AbsorptionAngular Misalignment / Eccentricity / Axial Misalignment2.30.15Coupling body23000±0.23.0×10-6Single clamp typeAdditional Work Shaft HoleNA
X
whatsapp-qr whatsapp-icon