(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torsional rigidity, high response, backlash "0"
[Features]
· Disc type coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
Part Number |
---|
MDW-19C-6-6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 6 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 1.5 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Disc Material | SUS304 |
Allowable Axial Misalignment(mm) | ±0.5 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MDW-19C-6-6 in the MDW Flexible Coupling Disk Type series.
Part Number |
---|
MDW-19C-4-7 |
MDW-19C-4-8 |
MDW-19C-5-5 |
MDW-19C-6-7 |
MDW-19C-6-8 |
MDW-19C-7-7 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 7 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 8 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 5 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 7 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 6 | 8 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 7 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy