(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
High torsional rigidity, high response, backlash "0"
[Features]
· Disc type coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.
Part Number |
---|
MDW-40C-18-KT-19-KT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 11,624.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 19 | 40 | 44 | 3.01~5.00 | 10001~78000 | 3.5 | 0.15 | 15000 | 1.9×10-5 | Standard Shaft Bore | Both Sides |
Loading...
Type | Disc Type | Application | Standard / Servo Motor / Stepping Motor | Features | Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Body Material | A2017 | Allowable Angular Misalignment(deg) | 1.5 |
Product Category | Coupling body | Allowable Lateral Misalignment Range(mm) | 0.02~0.2 | Disc Material | SUS304 |
Allowable Axial Misalignment(mm) | ±0.5 | Construction | Clamping Type |
Please check the type/dimensions/specifications of the part MDW-40C-18-KT-19-KT in the MDW Flexible Coupling Disk Type series.
Part Number |
---|
MDW-19C-4-7 |
MDW-19C-4-8 |
MDW-19C-5-5 |
MDW-40C-18-KT-20 |
MDW-40C-18-KT-20-KT |
MDW-40C-19-19 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Moment of Inertia (kg・m2) | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 7 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 8 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 4,274.13 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 5 | 19 | 27 | 0.05~1.00 | 10001~78000 | 0.7 | 0.12 | 33000 | 8.7 x 10-7 | Standard Shaft Bore | NA | ||
₹ 7,324.16 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 20 | 40 | 44 | 3.01~5.00 | 10001~78000 | 3.5 | 0.15 | 15000 | 1.9×10-5 | Standard Shaft Bore | D1 Hole | ||
₹ 11,624.95 | 1 Piece(s) | 8 Day(s) or more | 10 | 18 | 20 | 40 | 44 | 3.01~5.00 | 10001~78000 | 3.5 | 0.15 | 15000 | 1.9×10-5 | Standard Shaft Bore | Both Sides | ||
₹ 6,595.53 | 1 Piece(s) | 8 Day(s) or more | 10 | 19 | 19 | 40 | 44 | 3.01~5.00 | 10001~78000 | 3.5 | 0.15 | 15000 | 1.9×10-5 | Standard Shaft Bore | NA |