(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MDW Flexible Coupling Disk Type (Part Number)

MDW Flexible Coupling Disk Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      4,274₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

High torsional rigidity, high response, backlash "0"

[Features]
· Disc type coupling.
· Stainless steel disk allows eccentricity, angle deviation, and end play.

Part Number
MDW-40C-13-BT-19
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 8,372.91

1 Piece(s) 8 Day(s) or more 10131940443.01~5.0010001~780003.50.15150001.9×10-5Additional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Disc Type Application Standard / Servo Motor / Stepping Motor Features Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Body Material A2017 Allowable Angular Misalignment(deg) 1.5
Product Category Coupling body Allowable Lateral Misalignment Range(mm) 0.02~0.2 Disc Material SUS304
Allowable Axial Misalignment(mm) ±0.5 Construction Clamping Type

Please check the type/dimensions/specifications of the part MDW-40C-13-BT-19 in the MDW Flexible Coupling Disk Type series.

Product variants

Part Number
MDW-19C-4-7
MDW-19C-4-8
MDW-19C-5-5
MDW-40C-13-BT-19-KT
MDW-40C-13-BT-20
MDW-40C-13-BT-20-KT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Moment of Inertia
(kg・m2)
Additional Work Keyway

₹ 4,274.13

1 Piece(s) 8 Day(s) or more 104719270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA

₹ 4,274.13

1 Piece(s) 8 Day(s) or more 104819270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA

₹ 4,274.13

1 Piece(s) 8 Day(s) or more 105519270.05~1.0010001~780000.70.12330008.7 x 10-7Standard Shaft BoreNA

₹ 11,624.95

1 Piece(s) 8 Day(s) or more 10131940443.01~5.0010001~780003.50.15150001.9×10-5Additional Work Shaft HoleD2 Hole

₹ 7,324.16

1 Piece(s) 8 Day(s) or more 10132040443.01~5.0010001~780003.50.15150001.9×10-5Additional Work Shaft HoleNA

₹ 11,624.95

1 Piece(s) 8 Day(s) or more 10132040443.01~5.0010001~780003.50.15150001.9×10-5Additional Work Shaft HoleD2 Hole