(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.
[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63
Part Number |
---|
MST-12C-4-4 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 3,404.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 7.8×10-8 | Clamping Type | Standard Shaft Bore | NA |
Loading...
Type | Slit type | Application | Standard / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part MST-12C-4-4 in the MST/MSTS Flexible Coupling Slit Type series.
Part Number |
---|
MST-12-4-4 |
MST-12-4-5 |
MST-12-4-6-BT |
MST-12C-4-5 |
MST-12C-4.5-5 |
MST-12C-5-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,269.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 2,269.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 5 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 6,012.89 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 6 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
₹ 3,404.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 5 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 7.8×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
₹ 3,404.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 4.5 | 5 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 7.8×10-8 | Clamping Type | Standard Shaft Bore | NA | ||
₹ 3,404.91 | 1 Piece(s) | 8 Day(s) or more | 10 | 5 | 5 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 7.8×10-8 | Clamping Type | Standard Shaft Bore | NA |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy