(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

MST/MSTS Flexible Coupling Slit Type (Part Number)

MST/MSTS Flexible Coupling Slit Type

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,208₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.

[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63

Part Number
MST-32-9-BT-11-BT
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 7,482.20

1 Piece(s) 8 Day(s) or more 1091132413.01~5.0010001~78000[Aluminum] A201740.1519000±0.59.6×10-6Set Screw TypeAdditional Work Shaft HoleNA

Loading...

  1. 1

Basic Information

Type Slit type Application Standard / Stepping Motor Features High torsional rigidity / High Torque / Backlash 0
Allowable Misalignment Angular Misalignment / Eccentricity / Axial Misalignment Allowable Angular Misalignment(deg) 2 Product Category Coupling body
Allowable Lateral Misalignment Range(mm) 0.02~0.2

Please check the type/dimensions/specifications of the part MST-32-9-BT-11-BT in the MST/MSTS Flexible Coupling Slit Type series.

Product variants

Part Number
MST-12-4-4
MST-12-4-5
MST-12-4-6-BT
MST-32-9-BT-12-BT
MST-32-9-BT-13-BT
MST-32-9-BT-14-BT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSShaft Bore Dia. (machined) D1
(Ø)
Shaft Bore Dia. (machined) D2
(Ø)
O.D.
(Ø)
Full Length
(mm)
Allowable Torque Range
(N•m)
Maximum Range of Rotation Number
(r/min)
Body Material Normal Torque
(N•m)
Allowable Lateral Misalignment
(mm)
Max. Rotational Speed
(r/min)
Allowable Axial Misalignment
(mm)
Moment of Inertia
(kg・m2)
Construction Additional Work Keyway

₹ 2,269.11

1 Piece(s) 8 Day(s) or more 10441218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

₹ 2,269.11

1 Piece(s) 8 Day(s) or more 10451218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeStandard Shaft BoreNA

₹ 6,012.89

1 Piece(s) 8 Day(s) or more 10461218.50.05~1.0010001~78000[Aluminum] A20170.40.152000±0.38.3×10-8Set Screw TypeAdditional Work Shaft HoleNA

₹ 7,482.20

1 Piece(s) 8 Day(s) or more 1091232413.01~5.0010001~78000[Aluminum] A201740.1519000±0.59.6×10-6Set Screw TypeAdditional Work Shaft HoleNA

₹ 7,482.20

1 Piece(s) 8 Day(s) or more 1091332413.01~5.0010001~78000[Aluminum] A201740.1519000±0.59.6×10-6Set Screw TypeAdditional Work Shaft HoleNA

₹ 7,482.20

1 Piece(s) 8 Day(s) or more 1091432413.01~5.0010001~78000[Aluminum] A201740.1519000±0.59.6×10-6Set Screw TypeAdditional Work Shaft HoleNA