(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Backlash "0." Design of aluminum alloy slit pattern changed to improve performance.
[Features]
· Metal spring coupling with perfectly integrated structure, with slit in cylindrical material.
Leaf spring formed with a slit allows eccentricity, angle deviation, and end play.
· 2 kinds available: aluminum alloy / all stainless steel type.
· Wide range of outer diameters, ø8 to ø63
Part Number |
---|
MST-16-7-BT-7-BT |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 6,310.24 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 7 | 16 | 23 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.5 | 0.1 | 39000 | ±0.4 | 3.3×10-7 | Set Screw Type | Additional Work Shaft Hole | NA |
Loading...
Type | Slit type | Application | Standard / Stepping Motor | Features | High torsional rigidity / High Torque / Backlash 0 |
---|---|---|---|---|---|
Allowable Misalignment | Angular Misalignment / Eccentricity / Axial Misalignment | Allowable Angular Misalignment(deg) | 2 | Product Category | Coupling body |
Allowable Lateral Misalignment Range(mm) | 0.02~0.2 |
Please check the type/dimensions/specifications of the part MST-16-7-BT-7-BT in the MST/MSTS Flexible Coupling Slit Type series.
Part Number |
---|
MST-12-4-4 |
MST-12-4-5 |
MST-12-4-6-BT |
MST-16-7-BT-8-BT |
MST-16-8-BT-8-BT |
MST-16C-4.5-5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | RoHS | Shaft Bore Dia. (machined) D1 (Ø) | Shaft Bore Dia. (machined) D2 (Ø) | O.D. (Ø) | Full Length (mm) | Allowable Torque Range (N•m) | Maximum Range of Rotation Number (r/min) | Body Material | Normal Torque (N•m) | Allowable Lateral Misalignment (mm) | Max. Rotational Speed (r/min) | Allowable Axial Misalignment (mm) | Moment of Inertia (kg・m2) | Construction | Additional Work | Keyway |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,269.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 4 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 2,269.11 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 5 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Standard Shaft Bore | NA | ||
₹ 6,012.89 | 1 Piece(s) | 8 Day(s) or more | 10 | 4 | 6 | 12 | 18.5 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.4 | 0.1 | 52000 | ±0.3 | 8.3×10-8 | Set Screw Type | Additional Work Shaft Hole | NA | ||
₹ 6,310.24 | 1 Piece(s) | 8 Day(s) or more | 10 | 7 | 8 | 16 | 23 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.5 | 0.1 | 39000 | ±0.4 | 3.3×10-7 | Set Screw Type | Additional Work Shaft Hole | NA | ||
₹ 6,310.24 | 1 Piece(s) | 8 Day(s) or more | 10 | 8 | 8 | 16 | 23 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.5 | 0.1 | 39000 | ±0.4 | 3.3×10-7 | Set Screw Type | Additional Work Shaft Hole | NA | ||
₹ 3,787.20 | 1 Piece(s) | 8 Day(s) or more | 10 | 4.5 | 5 | 16 | 23 | 0.05~1.00 | 10001~78000 | [Aluminum] A2017 | 0.5 | 0.1 | 39000 | ±0.4 | 3.4 x 10-7 | Clamping Type | Standard Shaft Bore | NA |