(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

DryLin N Thin Linear Guide (Non-Lubricated Type) NK-02-17 Rail Component

DryLin N Thin Linear Guide (Non-Lubricated Type) NK-02-17 Rail Component
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AN extremely thin and compact linear guide system. Optimal for simple uses, with easy mounting. Maintenance-free

Part Number
NS-01-17;[100,​160,​220,​280,​320,​380,​440,​500,​560,​620]
NS-01-17;[101-159/1]
NS-01-17;[161-219/1]
NS-01-17;[221-279/1]
NS-01-17;[281-319/1]
NS-01-17;[321-379/1]
NS-01-17;[381-439/1]
NS-01-17;[441-499/1]
NS-01-17;[501-559/1]
NS-01-17;[561-619/1]
NS-01-17;[621-1960/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Length

-

1 Piece(s) 13 Day(s) or more 10100 ~ 620

-

1 Piece(s) 13 Day(s) or more 10101 ~ 159

-

1 Piece(s) 13 Day(s) or more 10161 ~ 219

-

1 Piece(s) 13 Day(s) or more 10221 ~ 279

-

1 Piece(s) 13 Day(s) or more 10281 ~ 319

-

1 Piece(s) 13 Day(s) or more 10321 ~ 379

-

1 Piece(s) 13 Day(s) or more 10381 ~ 439

-

1 Piece(s) 13 Day(s) or more 10441 ~ 499

-

1 Piece(s) 13 Day(s) or more 10501 ~ 559

-

1 Piece(s) 13 Day(s) or more 10561 ~ 619

-

1 Piece(s) 13 Day(s) or more 10621 ~ 1960

Loading...

  1. 1

Basic Information

Slider Shape Storage Type in the Rail Sale Type Single Unit Types Single product (rail)
Type of Carriage Flat (mounting hole) Rail Outer Dimension (size)(mm) 17