(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DryLin N Thin Linear Guide Non-Lubricated Type NK-01/02-40 Carriage Component

DryLin N Thin Linear Guide Non-Lubricated Type NK-01/02-40 Carriage Component
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,345₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

AN extremely thin and compact linear guide system. Optimal for simple uses, with easy mounting. Maintenance-free

Part Number
NW-01-40 LLY
NW-01-40 LLYZ
NW-01-40 LLZ
NW-02-40 LLY
NW-02-40 LLYZ
NW-02-40 LLZ
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType of Carriage Type of Carriage (option)

₹ 1,345.13

1 Piece(s) 7 Day(s) or more 10With Mounting HoleFloating, y direction

₹ 1,345.13

1 Piece(s) 7 Day(s) or more 10With Mounting HoleFloating, yz direction

₹ 1,345.13

1 Piece(s) 7 Day(s) or more 10With Mounting HoleFloating, z direction

₹ 1,345.13

1 Piece(s) 7 Day(s) or more 10--

₹ 1,345.13

1 Piece(s) 8 Day(s) or more 10With threadFloating, yz direction

₹ 1,345.13

1 Piece(s) 8 Day(s) or more 10With threadFloating, z direction

Loading...

  1. 1

Basic Information

Slider Shape Storage Type in the Rail Sale Type Single Unit The shape of the guide part Flat Shape
Rail Width(mm) 40
X
whatsapp-qr whatsapp-icon