(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DryLin W double rail, assembled product (oil free type), rail alone

DryLin W double rail, assembled product (oil free type), rail alone
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

  • CAD Data unavailable

Product Description

New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now

Puts installation space to effective use. Provides extensive protection against outside elements through maintenance-free and oil and lubricant free properties, as well as resistance to dust, water, chemicals, and shocks.

[Features]
· When two rails are set up in parallel, one side uses a floating bearing.
· Choose the optimal setting and mount method for fixed / floating bearing from horizontal, vertical, and side mounting.
· This setting and mount method prevents the linear guide eating into other materials and getting blocked due to parallel measurement error.
· For the floating bearing, set the amount of play with consideration for the amount of expected measurement error.
· This provides a certain amount of play on one side.
· The floating bearing is bi-directional during assembly.

Part Number
WS-10-40;[160-4000/1]
WSQ-06-30;[100-3000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Outer Dimension (size)
(mm)
Rail Bottom Width a
(mm)
Mounting Surface Height H
(mm)
The shape of the guide part Rail Length

-

1 Piece(s) 13 Day(s) or more 10104018Round shape160 ~ 4000

-

1 Piece(s) 13 Day(s) or more 10--14Square type100 ~ 3000

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Types Single product (rail)

Frequently asked question (FAQ)

Question: Can I use the product in a dusty environment?
Answer: The product can be used even in an environment where there is exposure to cutting dust or abrasive grains.
X
whatsapp-qr whatsapp-icon