(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Drylin W single rail angle type (non-oil supply type) rail single item.

Drylin W single rail angle type (non-oil supply type) rail single item.
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

CAD Download
My Components
My Components
Similar ProductsSimilar Products
Product DetailProduct Detail

Product Description

Puts installation space to effective use. Provides extensive protection against outside elements through maintenance-free and oil and lubricant free properties, as well as resistance to dust, water, chemicals, and shocks.

[Features]
· When two rails are set up in parallel, one side uses a floating bearing.
· Choose the optimal setting and mount method for fixed / floating bearing from horizontal, vertical, and side mounting.
· This setting and mount method prevents the linear guide eating into other materials and getting blocked due to parallel measurement error.
· For the floating bearing, set the amount of play with consideration for the amount of expected measurement error.
· This provides a certain amount of play on one side.
· The floating bearing is bi-directional during assembly.

Drylin W single rail angle type (non-oil supply type) rail single item.
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

PDF

Japanese Only

Similar ProductsSimilar Products
Product DetailProduct Detail
Part Number
WSQ-06;[100-3000/1]
WSQ-10;[160-4000/1]
WSQ-16;[160-4000/1]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Outer Dimension (size)
(mm)
Mounting Surface Height H
(mm)
Rail Length

-

1 Piece(s) 14 Day(s) or more 10614100 ~ 3000

-

1 Piece(s) 13 Day(s) or more 101020160 ~ 4000

-

1 Piece(s) 13 Day(s) or more 101627160 ~ 4000
Part Number
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSRail Outer Dimension (size)
(mm)
Mounting Surface Height H
(mm)
Rail Length

Loading...

  1. 1

Basic Information

Slider Shape Block type Sale Type Single Unit Types Single product (rail)
Type of Carriage Square type

Frequently asked question (FAQ)

Question: Can I use the product in a dusty environment?
Answer: The product can be used even in an environment where there is exposure to cutting dust or abrasive grains.
  • Not a MISUMI customer yet?
  • Register and enjoy 20% Off
  • on your 1st order! *
  • Download CAD data and product data for more than 12 Mio. products.
  • Configure your drawing parts in the MISUMI Online Shop and save time and resources.
  • Reduce your process costs with the MISUMI Online Shop.
X
whatsapp-qr whatsapp-icon
Close

Comparison list

Please select a default language