(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
A linear guide that's functional even in severe environmental conditions. Lightweight with simple mounting. Provides extensive protection against outside elements through maintenance-free properties and resistance to dust, water, chemicals, and shocks.
[Features]
· Maintenance is not required.
· Operates without lubricant.
· Available three size types.
· The carriage is made from zinc diecast with chromate treatment, the slide part is made from iglidur J-polymer, and the rail is made from hard anodized aluminum.
· Mounting height and width are small.
· Excellent corrosion resistance.
· For standard symmetrical hole arrangement, C5 = C6.
· Colors vary slightly due to coating thickness.
Part Number |
---|
TK-04-09-[1,2]-[29-2000/1] |
TK-04-12-[1,2]-[34-2000/1] |
TK-04-15-[1,2]-[42-3000/1] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | RoHS | Mounting Surface Height (mm) | Carriage Number | Rail Length |
---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 13 Day(s) or more | 10 | 10 | 1 ~ 2 | 29 ~ 2000 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 13 | 1 ~ 2 | 34 ~ 2000 | ||
- | 1 Piece(s) | 13 Day(s) or more | 10 | 16 | 1 ~ 2 | 42 ~ 3000 |
Part Number |
---|
Loading...
Slider Shape | Block type | Sale Type | Set | Types | Assembled product (Rail + Carriage) |
---|---|---|---|---|---|
Type of Carriage | Block shape |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy