(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

Helical Gear m1 SUS304 Type

Helical Gear m1 SUS304 Type
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      2,384₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Helical gear made from SUS304 for excellent corrosion resistance. As helix angle is 45°, can be used for both helical gear (parallel axis) and screw gear (crossed axis). Directly mountable tapped in 2 points, machined product also available.

Part Number
H1SU13L-B
H1SU13R-B
H1SU26R-B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSNumber of Teeth
(Teeth)
Twisting Direction Shaft Bore Dia., Shaft Dia.

₹ 2,489.42

1 Piece(s) 7 Day(s) or more 1013Left8

₹ 2,383.62

1 Piece(s) 7 Day(s) or more 1013Right8

₹ 3,586.51

1 Piece(s) 7 Day(s) or more 1026Right10

Loading...

  1. 1

Basic Information

Module 1 Material(mm) Stainless Steel Heat Treatment(φ) No
Ground Tooth No Surface Treatment No Shaft Bore Config. Round hole
Tooth Width(mm) 12 Pilot Hole Product, Completed Product Pilot Hole Product