(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 28/7/2024 to 4:30 (IST) 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Composition Mount (Vibration Absorption) (Part Number)

Composition Mount (Vibration Absorption)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      10,203₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Hybrid mount that combines a "coil spring" and our original attenuation mechanism.

Part Number
KSC-700B
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSType Mounting Shape Type Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Main Body Height h
(mm)
Nominal of Thread M
(mm)
Properties Shape W1
(mm)
Shape W2
(mm)
Max Scope Load
(N)
Specifications Support Load
(kg)

₹ 20,289.53

1 Piece(s) 9 Day(s) or more 10Mount TypeSpring Built-in TypeNo1805.501~8.0006.8697.610Standard / Performance of Vibration Proofing1801806860Compound Mount Body700±50

Loading...

  1. 1

Please check the type/dimensions/specifications of the part KSC-700B in the Composition Mount (Vibration Absorption) series.

Product variants

Part Number
KSC-150A
KSC-200A
KSC-250A
KSC-800B
KSC-80A
KSC-900B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSType Mounting Shape Type Height Adjusting Handle Width W
(mm)
Load Range
(kN)
Allowable Load
(kN)
Main Body Height h
(mm)
Nominal of Thread M
(mm)
Properties Shape W1
(mm)
Shape W2
(mm)
Max Scope Load
(N)
Specifications Support Load
(kg)

₹ 14,507.36

1 Piece(s) 9 Day(s) or more 10Mount TypeSpring Built-in TypeNo1250.801~2.5001.4772.410Standard / Performance of Vibration Proofing1251251470Compound Mount Body150±25

₹ 15,951.22

1 Piece(s) 9 Day(s) or more 10Mount TypeSpring Built-in TypeNo1250.801~2.5001.9672.410Standard / Performance of Vibration Proofing1251251960Compound Mount Body200±25

₹ 15,951.22

1 Piece(s) 9 Day(s) or more 10Mount TypeSpring Built-in TypeNo1250.801~2.5002.4572.410Standard / Performance of Vibration Proofing1251252450Compound Mount Body250±25

₹ 21,733.38

1 Piece(s) 9 Day(s) or more 10Mount TypeSpring Built-in TypeNo1805.501~8.0007.8497.610Standard / Performance of Vibration Proofing1801807840Compound Mount Body800±50

₹ 14,507.36

1 Piece(s) 9 Day(s) or more 10Mount TypeSpring Built-in TypeNo1250.321~0.8000.78472.410Standard / Performance of Vibration Proofing125125784Compound Mount Body80±10

₹ 21,733.38

1 Piece(s) 9 Day(s) or more 10Mount TypeSpring Built-in TypeNo1808.001~12.5008.8297.610Standard / Performance of Vibration Proofing1801808820Compound Mount Body900±50