(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
Compact valve with a wide lineup. Note: CAD data of this series is being revised. Please wait till the corrections are done.
Part Number |
---|
4KB119-[00CE,00Y,00]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB119-[00CE,00Y,00]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4KB119-[00CE,00Y,00]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB119-[00CE,00Y,00]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4KB129-[00CE,00Y,00]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB129-[00CE,00Y,00]-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
4KB129-[00CE,00Y,00]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V] |
4KB129-[00CE,00Y,00]-M1-[AC100V,AC110V,AC200V,AC220V,DC12V,DC24V]-P6 |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Specifications | Number of Solenoids | Status at Power Off | Voltage | Manual Equipment | copper ion generation prevention |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 15 Day(s) or more | Standard | Single | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Non-Locking | - | ||
- | 1 Piece(s) | 15 Day(s) or more | - | Single | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Non-Locking | Non-Purple Specification | ||
- | 1 Piece(s) | 15 Day(s) or more | Standard | Single | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Lock | - | ||
- | 1 Piece(s) | 15 Day(s) or more | - | Single | [Self-Recovery (Spring Return)] Self-reset(differential pressure spring return) | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Lock | Non-Purple Specification | ||
- | 1 Piece(s) | 13 Day(s) or more | Standard | Double | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Non-Locking | - | ||
- | 1 Piece(s) | 13 Day(s) or more | - | Double | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Non-Locking | Non-Purple Specification | ||
- | 1 Piece(s) | 13 Day(s) or more | Standard | Double | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Lock | - | ||
- | 1 Piece(s) | 13 Day(s) or more | - | Double | Self-holding | DC12V / DC24V / AC100V / AC110V / AC200V / AC220V | Lock | Non-Purple Specification |
Part Number |
---|
Loading...
Type | Electromagnetic Valve | Application | Unit for manifold | Number of Ports | 5-port valve |
---|---|---|---|---|---|
Mounting Orientation | Manifold Base | Switching Type | 2-position exhaust | Applicable Cylinder Dia.(Ø) | 20 to 40 |
Plumbing | Subbase Plumbing | Driving Type | Pilot-operated Spool | Seal Type | Soft seal |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy