(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Coolant Pressure Switch Electronic (With Digital Display) CPD Series

Coolant Pressure Switch Electronic (With Digital Display) CPD Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An electric pressure switch for use with high pressure coolant. This incredibly stable switch can be used on all types of manufacturing machines for monitoring water pressure, oil pressure, and more.

 
Part Number
CPD-P70N-8
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipOutput Method Pipe Port Type Plumbing Thread Type Plumbing Thread Nominal Number of Output Points Pipe Connection Direction Rated Pressure (Max.)

-

1 Piece(s) 11 Day(s) or more NPN Open Collector--1/4--7MPa

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air Fluid Characteristics Noncorrosive
Pressure Type Standard Pressure Resistant(MPa) 10.5 Operating Temperature Range(°C) 0::50
Operating Humidity Range(%) 0::85 Power Supply Type DC Power Supply Voltage(V) 12~24
Hysteresis(%FS) ±2 Display Digital Drive Component Digital
IP IP65
X
whatsapp-qr whatsapp-icon