(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

Mechanical Coolant Pressure Switch (for Low Pressure) CPE Series

Mechanical Coolant Pressure Switch (for Low Pressure) CPE Series
You can add up to 6 items per a category to the compare list.

Part Number :
  • Order Qty :
  • Price :
    ---
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· A mechanical pressure switch for use with low pressure coolant.
· This incredibly stable switch can be used on all types of manufacturing machines for monitoring water pressure, oil pressure, and more.

 
Part Number
CPE-8-[0,​B]G-[1,​3]
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipPipe Port Type Plumbing Thread Type Plumbing Thread Nominal Pipe Connection Direction Lamp Lamp Sealing Material Switch

-

1 Piece(s) 10 Day(s) or more --1/4-PresenceFor DC24V / For AC100/200VFluorine Rubber / Nitrile RubberStandard

Loading...

  1. 1

Basic Information

Type Pressure Switch Fluid Type Air / Coolant Rated Pressure (Min.) 0kPa
Fluid Characteristics Noncorrosive Pressure Type Low Pressure Pressure Resistant(MPa) 1.5
Operating Temperature Range(°C) 0::50