(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
Explosion-proof valves were developed using the reliable and high quality Multilex valve as the base, for automatizing and saving-time in dangerous areas, based on "Respect of human life and Maintaining company activities."
Select part number to Order Now/ Add to Cart
Caution
Japanese Only
Part Number |
---|
AB41E2-[02,03]-[1,2,3,4,5,6,7]-C4[L,M,T]-[AC100V,AC200V] |
AB41E2-[02,03]-[1,2,3,4,5,6,7]-F4[L,M,T]-[AC100V,AC200V] |
AB41E2-[02,03]-[1,2,3,4,5,6,7]-K4[L,M,T]-[AC100V,AC200V] |
AB41E2-[02,03]-[1,2,3,4,5,6,7]-N4[L,M,T]-[AC100V,AC200V] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Voltage | Body Material | Coil Type | Orifice | Sealing Material | Special Specification |
---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1/4 / 3/8 | 100 V AC / 200 VAC | - | H Type Explosion-Proof Coil d2G2 | φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7 | PTFE | NA | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1/4 / 3/8 | 100 V AC / 200 VAC | - | H Type Explosion-Proof Coil d2G2 | φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7 | PTFE | NA | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1/4 / 3/8 | 100 V AC / 200 VAC | - | H Type Explosion-Proof Coil d2G2 | φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7 | PTFE, No Oil Treatment | NA | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1/4 / 3/8 | 100 V AC / 200 VAC | - | H Type Explosion-Proof Coil d2G2 | φ1.5 / φ2 / φ3 / φ3.5 / φ4 / φ5 / φ7 | PTFE, No Oil Treatment | NA |
Part Number |
---|
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil | Operating Environment | Explosion Proofing |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Linear Motion Type | Operating Temperature Range(°C) | -10::181 |
Number of Solenoids | Single | Operating Pressure Differential Range(MPa) | 0::5 | Application | Single Item |
Insulation Class | H |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy