(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
New at MISUMI? Get 20% Discount on your First Purchase. Click to Register Now
Pilot kick type solenoid valve for water.
[Features]
·Reliable operation for both low and high pressure.
·Able to be used in high humidity (humidity of 95% or less).
·Able to operate from zero differential pressure, and stainless steel body is also available.
Pilot kick type 2-port solenoid valve for water, PKW series, images
Item | PKW-04-27 | PKW-06-27 | PKW-10-27 | PKW-12-27 | PKW-14-27 | PKW-20-25 |
---|---|---|---|---|---|---|
Operating fluid | Water | |||||
Connection port diameter | Rc1/2 | Rc3/4 | Rc1 | 32 flange | 40 flange | 50 Flanges |
Orifice diameter mm | 15 | 20 | 25 | 35 | 40 | 50 |
Cv value | 4 | 7 | 12 | 22 | 30 | 48 |
Operating pressure difference MPa | 0 to 0.7 | 0 to 0.5 | ||||
Pressure resistance (water pressure) MPa | 1.5 | 1.0 | ||||
Fluid temperature °C | 5 to 60 | — | ||||
Ambient temperature (°C) | 0 to 65 | 0 to 45 | 0 to 40 | |||
Valve seat leakage cm^3/min | 0 [with water pressure of 0.05 to 0.7 (0.5) MPa], 5 or less for stainless steel | |||||
Mounting orientation | Limited to the vertical posture with the coil area facing up. | |||||
Weight (kg) | 1.8 | 2.2 | 2.9 | 9 | 10 | 13 |
Part Number |
---|
PKW-04-27-[AC100V,AC200V] |
PKW-04-27-AC100V |
PKW-04-27-AC200V |
PKW-04-27-C-[AC100V,AC200V] |
PKW-06-27-[AC100V,AC200V] |
PKW-06-27-AC100V |
PKW-06-27-C-[AC100V,AC200V] |
PKW-10-27-[AC100V,AC200V] |
PKW-10-27-C-[AC100V,AC200V] |
PKW-12-27-[AC100V,AC200V] |
PKW-14-27-[AC100V,AC200V] |
PKW-20-25-[AC100V,AC200V] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Operating Temperature Range (°C) | Material of Body | Voltage | Coil Option | Body Material |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 38 Day(s) or more | Rc | 1/2 | - | 15 | 5~60 | - | - | - | Brass•Bronze | ||
₹ 14,520.36 | 1 Piece(s) | 6 Day(s) or more | Rc | 1/2 | - | 15 | 5~ 60 | Bronze | 100 V AC | Open frame lead coil | - | ||
₹ 14,520.36 | 1 Piece(s) | 6 Day(s) or more | Rc | 1/2 | - | 15 | 5~ 60 | Bronze | 200 V AC | Open frame lead coil | - | ||
- | 1 Piece(s) | 38 Day(s) or more | Rc | 1/2 | - | 15 | 5~60 | - | - | - | Stainless steel | ||
- | 1 Piece(s) | 38 Day(s) or more | Rc | 3/4 | - | 20 | 5~60 | - | - | - | Brass•Bronze | ||
₹ 17,003.60 | 1 Piece(s) | 8 Day(s) or more | Rc | 3/4 | - | 20 | 5~ 60 | Bronze | 100 V AC | Open frame lead coil | - | ||
- | 1 Piece(s) | 38 Day(s) or more | Rc | 3/4 | - | 20 | 5~60 | - | - | - | Stainless steel | ||
- | 1 Piece(s) | 38 Day(s) or more | Rc | 1 | - | 25 | 5~60 | - | - | - | Brass•Bronze | ||
- | 1 Piece(s) | 38 Day(s) or more | Rc | 1 | - | 25 | 5~60 | - | - | - | Stainless steel | ||
- | 1 Piece(s) | 38 Day(s) or more | Pipe flange | - | 32 | 35 | 5~60 | - | - | - | Brass•Bronze | ||
- | 1 Piece(s) | 38 Day(s) or more | Pipe flange | - | 40 | 40 | 5~60 | - | - | - | Brass•Bronze | ||
- | 1 Piece(s) | 38 Day(s) or more | Pipe flange | - | 50 | 50 | 5~60 | - | - | - | Brass•Bronze |
Part Number |
---|
Loading...
Type | Electromagnetic | Applicable Fluid | Water | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Pilot kick Type | Number of Solenoids | Single |
Application | Single Item |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy