(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Japanese Only
Multilex valve series for controlling various fluids including water, air, oil, and vacuum. Offers high reliability and high quality and the ample options assure performance in different equipment and device types.
Part Number |
---|
AP21-40A-0[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-B[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-C[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-D[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-E[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-F[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-H[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-J[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-K[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-L[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-M[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40A-N[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-0[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-B[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-C[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-D[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-E[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-F[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-H[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-J[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-K[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-L[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-M[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-40F-N[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-0[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-B[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-C[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-D[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-E[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-F[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-H[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-J[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-K[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-L[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-M[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
AP21-50F-N[2E,2G,2H,3I,3J,3M,3N,4A,4M,4N,5A,5I,5J,5M,5N,6C,6E,6G,6H]-[DC48V,DC100V] |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Connection Type | Plumbing Thread Nominal | Tube Flange Nominal | Orifice Dia. (Ø) | Body Material | Sealing Material |
---|---|---|---|---|---|---|---|---|---|---|
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | - | Seal: PTFE; O-Ring: FKM | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | - | Seal: PTFE; O-Ring: PTFE | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | - | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Rc | 1 1/2 | - | 43 | - | Seal: PTFE; O-Ring: PTFE; Non-Oil | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | - | Seal: PTFE; O-Ring: FKM | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | - | Seal: PTFE; O-Ring: PTFE | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | - | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 40 | 43 | - | Seal: PTFE; O-Ring: PTFE; Non-Oil | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | - | Seal: PTFE; O-Ring: FKM | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | - | Seal: PTFE; O-Ring: PTFE | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Brass•Bronze | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | - | Seal: PTFE; O-Ring: FKM; Non-Oil | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | Stainless steel | - | ||
- | 1 Piece(s) | 13 Day(s) or more | Pipe flange | - | 50 | 53 | - | Seal: PTFE; O-Ring: PTFE; Non-Oil |
Part Number |
---|
Loading...
Type | Electromagnetic | Applicable Fluid | Air / Water / Oil | Operating Environment | Standard |
---|---|---|---|---|---|
Switching Type | 2-Port Normally Closed | Driving Type | Pilot-operated | Number of Solenoids | Single |
Operating Pressure Differential Range(MPa) | 0.05::1.2 | Application | Single Item |
How can we improve?
How can we improve?
Thank you for your time.
Your feedback is essential for our continuous improvement
Privacy Policy
Thank you for your cooperation.
Thank you for your time.
Your feedback is essential for our continuous improvement
Please use the inquiry form.
Privacy Policy