Small Electromagnetic Valve, SR342/SR542 Series

Small Electromagnetic Valve, SR342/SR542 Series

[Features]
· A small oil-free solenoid valve with a valve width of 18 mm and an effective cross-section area 10.22 (2 location)
· Suitable for cylinder drive from inner diameter ~ ø50.
· Varistor for AC for power surge countermeasure and standard flywheel diode for DC.
· For AC power supply can be used both domestically and abroad AC100V to AC120V with AC200 to AC240V shared.
· Q type socket type· P type socket type DIN socket type· various wire connection type with lead wire type. Also, Q type socket type· P type socket type· DIN socket type are indicator lamps convenient for checking the equipment.
· Standard equipment with one-touch fitting. for ø4/ø6.
· A double solenoid type compact tandem type is provided (sub plate type/mono manifold type/DC24V).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
SR342-NMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-NN1[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-NVA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-NVB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-NWA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-NWB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-OMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-ON1[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-OVA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-OVB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-OWA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR342-OWB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-CMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-CN1[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-CVA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-CVB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-CWA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-CWB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-DMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-DN1[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-DVA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-DVB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-DWA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-DWB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-EMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-EN1[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-EVA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-EVB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-EWA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-EWB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-PMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-PN1[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-PVA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-PVB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-PWA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-PWB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-RMM[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-RN1[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-RVA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-RVB[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-RWA[1,​2,​6,​8][DW,​PW,​QW,​RK]
SR542-RWB[1,​2,​6,​8][DW,​PW,​QW,​RK]
Part NumberVolume DiscountDays to ShipNumber of Ports Number of Solenoids Switching Type Status at Power Off Voltage Pipe Port Type Plumbing Thread Nominal Connecting Tube Diameter Manual Switch Connection Options
89 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSub-plate / Mono-Manifold
89 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC100V / AC200V-1/8-Non-Locking-
89 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSecondary Side Fitting Attached Tube External Diameter φ4
89 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSecondary Side Fitting Attached Tube External Diameter φ6
89 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ4Non-Locking-
89 Day(s) or more 3-port valveSingle2-position Normally ClosedSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ6Non-Locking-
89 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSub-plate / Mono-Manifold
89 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(spring return)DC12V / DC24V / AC100V / AC200V-1/8-Non-Locking-
89 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSecondary Side Fitting Attached Tube External Diameter φ4
89 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSecondary Side Fitting Attached Tube External Diameter φ6
89 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ4Non-Locking-
89 Day(s) or more 3-port valveSingle2-position Normally OpenSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ6Non-Locking-
89 Day(s) or more 5-port valveDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSub-plate / Mono-Manifold
89 Day(s) or more 5-port valveDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200V-1/8-Lock-
89 Day(s) or more 5-port valveDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ4
89 Day(s) or more 5-port valveDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ6
89 Day(s) or more 5-port valveDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ4Lock-
89 Day(s) or more 5-port valveDouble3 Position Closed CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ6Lock-
89 Day(s) or more 5-port valveDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSub-plate / Mono-Manifold
89 Day(s) or more 5-port valveDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200V-1/8-Lock-
89 Day(s) or more 5-port valveDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ4
89 Day(s) or more 5-port valveDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ6
89 Day(s) or more 5-port valveDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ4Lock-
89 Day(s) or more 5-port valveDouble2-position exhaustSelf-holdingDC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ6Lock-
89 Day(s) or more 5-port valveDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSub-plate / Mono-Manifold
89 Day(s) or more 5-port valveDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200V-1/8-Lock-
89 Day(s) or more 5-port valveDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ4
89 Day(s) or more 5-port valveDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ6
89 Day(s) or more 5-port valveDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ4Lock-
89 Day(s) or more 5-port valveDouble3 Position Exhaust CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ6Lock-
89 Day(s) or more 5-port valveDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSub-plate / Mono-Manifold
89 Day(s) or more 5-port valveDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200V-1/8-Lock-
89 Day(s) or more 5-port valveDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ4
89 Day(s) or more 5-port valveDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--LockSecondary Side Fitting Attached Tube External Diameter φ6
89 Day(s) or more 5-port valveDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ4Lock-
89 Day(s) or more 5-port valveDouble3 Position Pressure CenterSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ6Lock-
89 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSub-plate / Mono-Manifold
89 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200V-1/8-Non-Locking-
89 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSecondary Side Fitting Attached Tube External Diameter φ4
89 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe--Non-LockingSecondary Side Fitting Attached Tube External Diameter φ6
89 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ4Non-Locking-
89 Day(s) or more 5-port valveSingle2-position exhaustSelf-reset(spring return)DC12V / DC24V / AC100V / AC200VOne-Touch Pipe-φ6Non-Locking-

Loading...

  1. 1

Basic Information

Type Electromagnetic Valve Application Single Item Operating Specifications Standard / Oil-Free
Applicable Cylinder Dia.(Ø) 50 Driving Type Pilot-operated Spool Seal Type Standard
Max. Operating Pressure(MPa) 0.7 Pilot Air Supply Internal

Additional Products in this Category

Customers Who Viewed This Item Also Viewed

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
TEL:124- 468-8841 / FAX:124-468-8811
9:00am - 5:30pm (Monday -Saturday)