(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

J-S Model Swivel Wheel Plate Type (With Stopper) (Part Number)

J-S Model Swivel Wheel Plate Type (With Stopper)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • J-S Model Swivel Wheel Plate Type (With Stopper)
  • J-S Model Swivel Wheel Plate Type (With Stopper)
  • J-S Model Swivel Wheel Plate Type (With Stopper)
  • J-S Model Swivel Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,456₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

J-S Model Swivel Wheel Plate Type (With Stopper) Caster Outline Drawing And Dimensions

J-S model swivel wheel plate type (with stopper): related image

J-S model swivel wheel plate type (with stopper) caster outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (X' × Y')
(mm)
P (mm)E (mm)R (mm)daN (kgf)(g)
UWJ-75SSteel plate wheels urethane (B included) tread753210382 × 8263 × 639.52671120 (122.4) 
WJ-100SSteel plate wheels, rubber (B included) tread1003214495 × 9574 × 74 (67 × 67)113286120 (122.4)1,180
NRNylon wheel rubber tread (B included)100 (102.0)1,070
UWSteel plate wheels urethane (B included) tread180 (183.6)1,330
GUNylon wheel urethane tread (B included)100 (102.0)1,080
WJ-130SSteel plate wheels, rubber (B included) tread13040177105 × 10582 × 82 (75 × 75)1140108180 (183.6)2,080
NRNylon wheel rubber tread (B included)180 (183.6)1,700
UWSteel plate wheels urethane (B included) tread35250 (255.0)2,240
GUNylon wheel urethane tread (B included)40180 (183.6)1,955
WJ-150SSteel plate wheels, rubber (B included) tread15040198120 × 12094 × 94 (87 × 87)1140115200 (204.0)2,340
NRNylon wheel rubber tread (B included)200 (204.0)1,890
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,590
GUNylon wheel urethane tread (B included)40200 (204.0)2,250
WJ-200SSteel plate wheels, rubber (B included) tread20043250140 × 140115 × 115 (105 × 105)11.556156250 (255.0)4,180
UWSteel plate wheels urethane (B included) tread42400 (408.0)4,320
GUNylon wheel urethane tread (B included)43250 (255.0)3,630
  • *Fixtures: trivalent bright chromate finishing (Casters locking only wheel rotation.)
Part Number
WJ-100S
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type Ordering Code

₹ 1,834.25

1 Piece(s) 5 Day(s) or more 14480.01~140.00100RubberNoSlotted Holes67(74)67(74)95951003286Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresence--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part WJ-100S in the J-S Model Swivel Wheel Plate Type (With Stopper) series.

Product variants

Part Number
GUJ-75S
UWJ-100S
UWJ-130S
WJ-130S
WJ-150S
WJ-200S
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Type Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Combination of Slotted Hole Pitch Stopper Wheel Bearings Stopper Lever Type Ordering Code

₹ 2,607.05

1 Piece(s) 12 Day(s) or more 10380.01~140.00100[Others] Nylon Foil RubberGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceRound hole------71Heavy Load-YesYesNylon-

₹ 2,415.51

1 Piece(s) 5 Day(s) or more 144140.01~220.00180[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes67(74)67(74)95951003286Medium Load67-67, 68-68, 69-69, 70-70, 71-71, 72-72, 73-73, 74-74PresencePresence--

₹ 3,672.75

1 Piece(s) 5 Day(s) or more 177220.01~320.00250[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil ResistanceSlotted Holes75(82)75(82)10510513035108Heavy Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82PresencePresence--

₹ 2,830.15

1 Piece(s) 5 Day(s) or more 177140.01~220.00180RubberNoSlotted Holes75(82)75(82)10510513040108Medium Load75-75, 76-76, 77-77, 78-78, 79-79, 80-80, 81-81, 82-82PresencePresence--

₹ 3,062.55

1 Piece(s) 5 Day(s) or more 198140.01~220.00200RubberNoSlotted Holes87(94)87(94)12012015040115Heavy Load87-87, 88-88, 89-89, 90-90, 91-91, 92-92, 93-93, 94-94PresencePresence--

₹ 4,554.93

1 Piece(s) 5 Day(s) or more 250220.01~320.00250RubberNoSlotted Holes105(115)105(115)14014020043156Heavy Load105 -105, 106 -106, 107 -107, 108 -108, 109 -109, 110 -110, 111 -111, 112 -112, 113 -113, 114 -114, 115 -115PresencePresence--