(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Due to an increase in demand, the lead time of some of the electrical items from our eCatalogue has increased abnormally and may cause delays in delivery or order suspension. We apologize for the inconvenience and appreciate your kind understanding. Once the supply will get normalized, we will update the same.

SJ-S Model Swivel Plate Type (With Stopper) (Part Number)

SJ-S Model Swivel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,401₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting moderate loads

SJ-S Model Used In Large Numbers For Medium Loads, Mainly For Transport Carts And Other General Industrial Uses

SJ-100WS

SJ-100WS

Dimensional drawing, side view

Dimensional drawing, side view

Dimensional drawing

Dimensional drawing

Wheel DiameterPart NumberTread MaterialAllowable LoadWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterEccentricityTurning RadiusDead Weight
D (mm)daN (kgf)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)E (mm)R (mm)(g)
100SJ-100WSRubber (steel plate wheels, B included)120 (122.4)3213290 × 9071 × 71 (68 × 68)1132861,080
SJ-100WPSRubber (steel plate wheels)120 (122.4)1,020
SJ-100NRSRubber (nylon wheels, B included)100 (102.0)970
SJ-100NSNylon120 (122.4)860
SJ-100NBSNylon (B included)120 (122.4)950
SJ-100UWSUrethane (steel plate wheels, B included)120 (122.4)1,170
SJ-100GUSUrethane (nylon wheels, B included)100 (102.0)970
125SJ-125WSRubber (steel plate wheels, B included)120 (122.4)32168102 × 10280 × 80 (75 × 75)1132971,300
SJ-125WPSRubber (steel plate wheels)120 (122.4)1,250
SJ-126GUSUrethane (nylon wheels, B included)120 (122.4)1,250
  • *Fixtures: trivalent bright chromate finishing.
  • Casters locking only wheel rotation.
Mounting method

Mounting method

Main application example (push cart)

Main application example (push cart)

Related Products

Caster with adjuster foot, swivel wheel, plate type

Caster with adjuster foot, swivel wheel, plate type

A caster used for machinery equipment, etc. Can be mounted onto heavy objects because the allowable load is high. The main body and adjuster are integrated for easy securing, with no need to mount the adjuster separately.

UHG model swivel wheel plate type

UHG model swivel wheel plate type

A caster used for heavy items such as machinery, equipment, etc.
Superior load resistance compared to conventional casters. (Maximum allowable load: 800 daN). Can mount onto machinery and devices in small spaces. Can prevent wheel deformation caused by long-term heavy load.

JK-S model swivel wheel (swivel rigid type) plate type

JK-S model swivel wheel (swivel rigid type) plate type

A general purpose industrial caster used when transporting heavy items. Swivel wheels and fixed wheels are switchable in a single action. Can stop wheel rotation alone with a stopper. Placing bearings into the wheels leads to increased allowable load. Can turn smoothly by using a two-level structure for the turning portion.

Part Number
SJ-100UWS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Stopper Wheel Bearings

₹ 2,322.49

1 Piece(s) 5 Day(s) or more 132-120[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Load Range(daN) 80.01~140.00 Stopper (Detail) With Rotation Stopper
Fitting Material Steel Mounting Hole Type Slotted Holes Application Streamlining of Logistics, Hand Truck / Vertical lift
Load Category Medium Load

Please check the type/dimensions/specifications of the part SJ-100UWS in the SJ-S Model Swivel Plate Type (With Stopper) series.

Product variants

Part Number
SJ-100GUS
SJ-100NBS
SJ-100NS
SJ-100WPS
SJ-100WS
SJ-125BRUS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Combination of Slotted Hole Pitch Stopper Wheel Bearings

₹ 1,927.33

1 Piece(s) 7 Day(s) or more 132-100[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence

₹ 1,587.80

1 Piece(s) 5 Day(s) or more 132-120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence

₹ 1,401.27

1 Piece(s) 5 Day(s) or more 132-120[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresenceNo

₹ 1,660.85

1 Piece(s) 7 Day(s) or more 132-120RubberNo68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresenceNo

₹ 1,732.65

1 Piece(s) 5 Day(s) or more 132-120RubberNo68(71)68(71)9090100328668-68, 69-69, 70-70, 71-71PresencePresence

₹ 2,474.20

1 Piece(s) 7 Day(s) or more 168-120[Urethane] Aluminum Foil Thermosetting Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance----125-97-YesNone