(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 6:30 25/8/2024 to 0:00 (IST) 26/8/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

KB Model Rigid Wheel Plate Type (With Stopper) (Part Number)

KB Model Rigid Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      1,651₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

(i)

Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.


Product Description

A general purpose industrial caster used when transporting heavy items

KB Model Lever Type Caster With Single Stopper, Outline Drawing And Dimensions

UWKB-100 (R) right stopper

UWKB-100 (R) right stopper

WKB-150 (L) left stopper

WKB-150 (L) left stopper

KB model lever type caster with single stopper, outline drawing

KB model lever type caster with single stopper, outline drawing

Part NumberWheelWheel DiameterWheel WidthMounting Height HMounting SeatMounting DimensionHole DiameterAllowable LoadDead Weight
D (mm)W (mm)H (mm)A × B (mm)X × Y (mm)P (mm)daN (kgf)(g)
WKB-100(R or L)Steel plate wheels, rubber (B included) tread10032144115 × 8080 × 4511120 (122.4)980
NRNylon wheel rubber tread (B included)100 (102.0)880
UWSteel plate wheels urethane (B included) tread180 (183.6)1,060
GUNylon wheel urethane tread (B included)100 (102.0)890
WKB-130(R or L)Steel plate wheels, rubber (B included) tread13040177137 × 93100 × 5611180 (183.6)1,660
NRNylon wheel rubber tread (B included)180 (183.6)1,260
UWSteel plate wheels urethane (B included) tread35250 (255.0)1,800
GUNylon wheel urethane tread (B included)40180 (183.6)1,515
WKB-150(R or L)Steel plate wheels, rubber (B included) tread15040198137 × 93100 × 5611200 (204.0)1,820
NRNylon wheel rubber tread (B included)200 (204.0)1,390
UWSteel plate wheels urethane (B included) tread38300 (306.0)2,090
GUNylon wheel urethane tread (B included)40200 (204.0)1,750
WKB-200(R or L)Steel plate wheels, rubber (B included) tread20043250151 × 102112 × 6311.5250 (255.0)3,260
UWSteel plate wheels urethane (B included) tread42400 (408.0)3,400
GUNylon wheel urethane tread (B included)43250 (255.0)2,710
  • *Fixtures: trivalent bright chromate finishing

Casters locking only wheel rotation.

Part Number
UWKB-200(R)
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

₹ 5,592.18

1 Piece(s) 7 Day(s) or more 250-320.01~485.00400[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance1126315110220042Extra heavy loadPresencePresenceWith Single Stopper (Right)

Loading...

  1. 1

Basic Information

Caster Type Plate Type Fixed Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift

Please check the type/dimensions/specifications of the part UWKB-200(R) in the KB Model Rigid Wheel Plate Type (With Stopper) series.

Product variants

Part Number
GUKB-130(R)
GUKB-150(L)
GUKB-150(R)
WEKB-100(L)
WEKB-200(L)
WKB-100(L)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Load Category Stopper Wheel Bearings Stopper Lever Type

₹ 2,879.00

1 Piece(s) 12 Day(s) or more 177-140.01~220.00180[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379313040Medium LoadPresencePresenceWith Single Stopper (Right)

₹ 3,598.24

1 Piece(s) 12 Day(s) or more 198-140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379315040Heavy LoadPresencePresenceWith Single Stopper (Left)

₹ 3,287.49

1 Piece(s) 12 Day(s) or more 198-140.01~220.00200[Others] Nylon Foil Urethane FoamGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance100561379315040Heavy LoadPresencePresenceWith Single Stopper (Right)

₹ 2,725.60

1 Piece(s) 14 Day(s) or more -[Antistatic] Electrical Conductivity80.01~140.00120RubberNo--11580--Heavy LoadYesNoneSingle stopper attached (left)

₹ 6,311.58

1 Piece(s) 14 Day(s) or more -[Antistatic] Electrical Conductivity220.01~320.00250RubberNo--151--43Heavy LoadYesNoneSingle stopper attached (left)

₹ 1,968.20

1 Piece(s) 5 Day(s) or more 144-80.01~140.00100RubberNo80451158010032Medium LoadPresencePresenceWith Single Stopper (Left)
X
whatsapp-qr whatsapp-icon