(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.
Select part number to Order Now/ Add to Cart
Caution
A general purpose industrial caster used when transporting heavy items
UWKB-100 (R) right stopper
WKB-150 (L) left stopper
KB model lever type caster with single stopper, outline drawing
Part Number | Wheel | Wheel Diameter | Wheel Width | Mounting Height H | Mounting Seat | Mounting Dimension | Hole Diameter | Allowable Load | Dead Weight | ||
---|---|---|---|---|---|---|---|---|---|---|---|
D (mm) | W (mm) | H (mm) | A × B (mm) | X × Y (mm) | P (mm) | daN (kgf) | (g) | ||||
W | KB-100 | (R or L) | Steel plate wheels, rubber (B included) tread | 100 | 32 | 144 | 115 × 80 | 80 × 45 | 11 | 120 (122.4) | 980 |
NR | Nylon wheel rubber tread (B included) | 100 (102.0) | 880 | ||||||||
UW | Steel plate wheels urethane (B included) tread | 180 (183.6) | 1,060 | ||||||||
GU | Nylon wheel urethane tread (B included) | 100 (102.0) | 890 | ||||||||
W | KB-130 | (R or L) | Steel plate wheels, rubber (B included) tread | 130 | 40 | 177 | 137 × 93 | 100 × 56 | 11 | 180 (183.6) | 1,660 |
NR | Nylon wheel rubber tread (B included) | 180 (183.6) | 1,260 | ||||||||
UW | Steel plate wheels urethane (B included) tread | 35 | 250 (255.0) | 1,800 | |||||||
GU | Nylon wheel urethane tread (B included) | 40 | 180 (183.6) | 1,515 | |||||||
W | KB-150 | (R or L) | Steel plate wheels, rubber (B included) tread | 150 | 40 | 198 | 137 × 93 | 100 × 56 | 11 | 200 (204.0) | 1,820 |
NR | Nylon wheel rubber tread (B included) | 200 (204.0) | 1,390 | ||||||||
UW | Steel plate wheels urethane (B included) tread | 38 | 300 (306.0) | 2,090 | |||||||
GU | Nylon wheel urethane tread (B included) | 40 | 200 (204.0) | 1,750 | |||||||
W | KB-200 | (R or L) | Steel plate wheels, rubber (B included) tread | 200 | 43 | 250 | 151 × 102 | 112 × 63 | 11.5 | 250 (255.0) | 3,260 |
UW | Steel plate wheels urethane (B included) tread | 42 | 400 (408.0) | 3,400 | |||||||
GU | Nylon wheel urethane tread (B included) | 43 | 250 (255.0) | 2,710 |
Casters locking only wheel rotation.
Part Number |
---|
UWKB-150(R) |
Part Number | Price | Minimum Order Qty. | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 4,053.44 | 1 Piece(s) | 5 Day(s) or more | 198 | - | 220.01~320.00 | 300 | [Urethane] Urethane | Abrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance | 100 | 56 | 137 | 93 | 150 | 38 | Heavy Load | Presence | Presence | With Single Stopper (Right) |
Loading...
Caster Type | Plate Type Fixed | Stopper (Detail) | With Rotation Stopper | Fitting Material | Steel |
---|---|---|---|---|---|
Mounting Hole Type | Round hole | Application | Streamlining of Logistics, Hand Truck / Factory facilities / Vertical lift |
Please check the type/dimensions/specifications of the part UWKB-150(R) in the KB Model Rigid Wheel Plate Type (With Stopper) series.
Part Number |
---|
GUKB-130(R) |
GUKB-150(L) |
GUKB-150(R) |
UWKB-200(L) |
UWKB-200(R) |
WEKB-100(L) |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Mounting Height H (mm) | Properties | Load Range (daN) | Allowable Load (daN) | Wheel Material | Wheel Characteristics | Mounting Hole Pitch, Long Length Direction L1 (mm) | Mounting Hole Pitch, Short Length Direction W1 (mm) | Plate Length (mm) | Plate Width (mm) | Wheel Dia. D (Ø) | Wheel Width (mm) | Load Category | Stopper | Wheel Bearings | Stopper Lever Type |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
₹ 2,879.00 | 1 Piece(s) | 12 Day(s) or more | 177 | - | 140.01~220.00 | 180 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 130 | 40 | Medium Load | Presence | Presence | With Single Stopper (Right) | ||
₹ 3,598.24 | 1 Piece(s) | 12 Day(s) or more | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Presence | Presence | With Single Stopper (Left) | ||
₹ 3,287.49 | 1 Piece(s) | 12 Day(s) or more | 198 | - | 140.01~220.00 | 200 | [Others] Nylon Foil Urethane Foam | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 100 | 56 | 137 | 93 | 150 | 40 | Heavy Load | Presence | Presence | With Single Stopper (Right) | ||
₹ 6,275.27 | 1 Piece(s) | 24 Day(s) or more | 250 | - | 320.01~485.00 | 400 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 63 | 151 | 102 | 200 | 42 | Extra heavy load | Presence | Presence | With Single Stopper (Left) | ||
₹ 5,592.18 | 1 Piece(s) | 7 Day(s) or more | 250 | - | 320.01~485.00 | 400 | [Urethane] Urethane | Gasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance | 112 | 63 | 151 | 102 | 200 | 42 | Extra heavy load | Presence | Presence | With Single Stopper (Right) | ||
₹ 2,725.60 | 1 Piece(s) | 14 Day(s) or more | - | [Antistatic] Electrical Conductivity | 80.01~140.00 | 120 | Rubber | No | - | - | 115 | 80 | - | - | Heavy Load | Yes | None | Single stopper attached (left) |