(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper) (Part Number)

G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      196₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Specification

●Plate Type
●Flexible Type(with stopper)

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Trivalent Unichrome Plated
Part Number
G-38URS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Ordering Code

₹ 239.00

1 Piece(s) 5 Day(s) or more -50~35.0028[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance36284638381645Light LoadPresenceNo-

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck / Steel shelve, woodwork furniture

Please check the type/dimensions/specifications of the part G-38URS in the G-S Model Swivel Wheel (Single Bearing) Plate Type (With Stopper) series.

Product variants

Part Number
G-38ELS
G-38NS
G-38RS
G-50BNS
G-50ELS
G-50NS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSMounting Height H
(mm)
Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings Ordering Code

₹ 238.22

1 Piece(s) 7 Day(s) or more -50~35.0020ElastomerChemical Resistance36-4638381745Light LoadYesNone-

₹ 195.56

1 Piece(s) 5 Day(s) or more -50~35.0028[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance36284638381645Light LoadPresenceNo-

₹ 209.53

1 Piece(s) 5 Day(s) or more -50~35.0020RubberNo36284638381745Light LoadPresenceNo-

₹ 353.65

1 Piece(s) 10 Day(s) or more -6535.01~80.0038[Urethane] UrethaneGasoline Resistance (Light Oil included) / Abrasion Resistance / Chemical Resistance / Oil Resistance463559--2150Light LoadYesNone-

₹ 335.62

1 Piece(s) 5 Day(s) or more -65~35.0025ElastomerChemical Resistance46355947502050Light LoadPresenceNo-

₹ 297.55

1 Piece(s) 5 Day(s) or more 106535.01~80.0038[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance46355947502150Light LoadPresenceNo-