(!)NOTE : Windows 7 users won’t be able to use some latest features of eCatalog/WOS since Microsoft is ending support for Windows 7 on 14 Jan, 2020. Please upgrade your system for uninterrupted services.

  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart item(s)
X
Loading...

E-S Model Swivel Wheel Plate Type (With Stopper) (Part Number)

E-S Model Swivel Wheel Plate Type (With Stopper)
You can add up to 6 items per a category to the compare list.

Part Number :
    • Starting From :
      337₹/Unit
  • Order Qty :
  • Total Price :
    ---
  • Days to ship :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Used for light loads, this is a caster used mainly for flat dollies and shop appliances

Features

●A classy chrome plating finish, excellent in decorativeness.

Specification

●Plate Type
●Flexible Type(with stopper)

Materials

●Metal Fitting: Steel
●Metal Fitting Surface Treatment: Chrome Plated Finishing
Part Number
E-65URS
Part NumberPriceMinimum Order Qty.Volume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings JAN code Ordering Code

₹ 580.60

1 Piece(s) 7 Day(s) or more 82-35.01~80.0040[Urethane] UrethaneAbrasion Resistance / Gasoline Resistance (Light Oil included) / Oil Resistance56287042652157Light LoadPresenceNo--

Loading...

  1. 1

Basic Information

Caster Type Plate Type Universal Stopper (Detail) With Rotation Stopper Fitting Material Steel
Mounting Hole Type Round hole Application Commercial Facilities Display / Streamlining of Logistics, Hand Truck

Please check the type/dimensions/specifications of the part E-65URS in the E-S Model Swivel Wheel Plate Type (With Stopper) series.

Product variants

Part Number
E-100NS
E-100RHES
E-100RHS
E-75ELS
E-75NS
E-75RHES
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipMounting Height H
(mm)
Properties Load Range
(daN)
Allowable Load
(daN)
Wheel Material Wheel Characteristics Mounting Hole Pitch, Long Length Direction L1
(mm)
Mounting Hole Pitch, Short Length Direction W1
(mm)
Plate Length
(mm)
Plate Width
(mm)
Wheel Dia. D
(Ø)
Wheel Width
(mm)
Swivel Radius
(mm)
Load Category Stopper Wheel Bearings JAN code Ordering Code

₹ 779.85

1 Piece(s) 7 Day(s) or more 122-35.01~80.0060[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance8240100581002582Light/Medium LoadPresenceNo--

₹ 1,312.35

1 Piece(s) 12 Day(s) or more 122[Antistatic] Electrical Conductivity35.01~80.00-RubberNo82-10058--82Light LoadYesNone--

₹ 923.29

1 Piece(s) 7 Day(s) or more 122-35.01~80.0050RubberNo8240100581002582Light/Medium LoadPresenceNo--

₹ 556.96

1 Piece(s) 5 Day(s) or more 92-~35.0030ElastomerChemical Resistance56287042752165Light LoadPresenceNo4562182578556380-3121

₹ 486.24

1 Piece(s) 5 Day(s) or more 92-35.01~80.0050[Nylon] NylonGasoline Resistance (Light Oil included) / Abrasion Resistance / Oil Resistance56287042752165Light/Medium LoadPresenceNo--

₹ 716.53

1 Piece(s) 12 Day(s) or more 92[Antistatic] Electrical Conductivity35.01~80.0040RubberNo56-7042-2165Light LoadYesNone--